AME150C-550C / AME650-850, Super Mist Separator, New Style (Part Numbers - CAD Download)

AME150C-550C / AME650-850, Super Mist Separator, New Style
Super Mist Separator AME Series; separates and adsorbs oil particles in an aerosol state.
[Features]
· Changes oil-lubricating compressed air to oil-free equivalent air.
[Applications]
· Use for filtering compressed air for use on coating lines that require a high degree of cleanliness.
· Use for filtering compressed air for use in clean rooms and for compressed air for use in equipment with which oil must be avoided.

(i)Remark

  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AME350C-F04-FH

Part Number
AME350C-F04-FH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Nominal Pipe Thread Size Usage Environment Drain Cock Bowl Material Bowl Guard Flow Direction Specifications Size of Body Accessory O-Ring, Gasket Material Max Operating Pressure
(MPa)
Degreasing Cleaning, White Vaseline Specifications Custom-made Specifications Compatible Models

137.73 €

1 26 Days [Standard] StandardGeneral Dry Air0.01μm1000[G] G1/2StandardNA-NA[Left Direction] Left to Right-350NoneFKM1.6Non-compatibleNone-

Loading...

  1. 1

This page is AME150C-550C / AME650-850, Super Mist Separator, New Style, part number AME350C-F04-FH.
You can find the detail information about specifications and dimensions on part number AME350C-F04-FH.

Variation of this product

Part Number
AME-EL250-F
AME-EL350
AME-EL350-F
AME350C-F04-H
AME350C-F04-R
AME350C-F04-V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Compressed Air Quality Filtration Level Treatment Air Flow Rate
(l/min)
Connection Type Nominal Pipe Thread Size Usage Environment Drain Cock Bowl Material Bowl Guard Flow Direction Specifications Size of Body Accessory O-Ring, Gasket Material Max Operating Pressure
(MPa)
Degreasing Cleaning, White Vaseline Specifications Custom-made Specifications Compatible Models

53.90 €

1 Quote [Related Components (Element for Replacement)] Related components (element assembly)----------For option F------AME250C

63.95 €

1 Same day

Stock

[Related Components (Element for Replacement)] Related components (element assembly)----------Except option F------AME350C

82.98 €

1 Quote [Related Components (Element for Replacement)] Related components (element assembly)----------For option F------AME350C

111.45 €

1 4 Days StandardGeneral Dry Air0.01μm-[G] G1/2StandardNA[Metal] Aluminum AlloyNA[Left Direction] Left to Right-350NoneNBR1.6Non-compatibleNone-

90.82 €

1 39 Days StandardGeneral Dry Air0.01μm-[G] G1/2StandardNA[Metal] Aluminum AlloyNA[Left Direction] Right to Left-350NoneNBR1Non-compatibleNone-

97.23 €

1 26 Days StandardGeneral Dry Air0.01μm-[G] G1/2StandardNA[Metal] Aluminum AlloyNA[Left Direction] Left to Right-350NoneNBR1CompatibleNone-

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360