Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AME350C-F04-FH
Part Number
|
---|
AME350C-F04-FH |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Nominal Pipe Thread Size | Usage Environment | Drain Cock | Bowl Material | Bowl Guard | Flow Direction | Specifications | Size of Body | Accessory | O-Ring, Gasket Material | Max Operating Pressure (MPa) | Degreasing Cleaning, White Vaseline Specifications | Custom-made Specifications | Compatible Models | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
137.73 € | 1 | 26 Days | [Standard] Standard | General Dry Air | 0.01μm | 1000 | [G] G | 1/2 | Standard | NA | - | NA | [Left Direction] Left to Right | - | 350 | None | FKM | 1.6 | Non-compatible | None | - |
Loading...
This page is AME150C-550C / AME650-850, Super Mist Separator, New Style, part number AME350C-F04-FH.
You can find the detail information about specifications and dimensions on part number AME350C-F04-FH.
Configure
Basic Attributes
Type
Connection Type
Bowl Material
Flow Direction
Specifications
Compatible Models
Type
Compressed Air Quality
Filtration Level
Treatment Air Flow Rate(l/min)
Nominal Pipe Thread Size
Usage Environment
Drain Cock
Bowl Guard
Size of Body
Accessory
O-Ring, Gasket Material
Max Operating Pressure(MPa)
Degreasing Cleaning, White Vaseline Specifications
Custom-made Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AME-EL250-F |
AME-EL350 |
AME-EL350-F |
AME350C-F04-H |
AME350C-F04-R |
AME350C-F04-V |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Nominal Pipe Thread Size | Usage Environment | Drain Cock | Bowl Material | Bowl Guard | Flow Direction | Specifications | Size of Body | Accessory | O-Ring, Gasket Material | Max Operating Pressure (MPa) | Degreasing Cleaning, White Vaseline Specifications | Custom-made Specifications | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
53.90 € | 1 | Quote | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | For option F | - | - | - | - | - | - | AME250C | ||
63.95 € | 1 |
Same day
Stock | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | Except option F | - | - | - | - | - | - | AME350C | ||
82.98 € | 1 | Quote | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | For option F | - | - | - | - | - | - | AME350C | ||
111.45 € | 1 | 4 Days | Standard | General Dry Air | 0.01μm | - | [G] G | 1/2 | Standard | NA | [Metal] Aluminum Alloy | NA | [Left Direction] Left to Right | - | 350 | None | NBR | 1.6 | Non-compatible | None | - | ||
90.82 € | 1 | 39 Days | Standard | General Dry Air | 0.01μm | - | [G] G | 1/2 | Standard | NA | [Metal] Aluminum Alloy | NA | [Left Direction] Right to Left | - | 350 | None | NBR | 1 | Non-compatible | None | - | ||
97.23 € | 1 | 26 Days | Standard | General Dry Air | 0.01μm | - | [G] G | 1/2 | Standard | NA | [Metal] Aluminum Alloy | NA | [Left Direction] Left to Right | - | 350 | None | NBR | 1 | Compatible | None | - |