MK2T, Rotary Clamp Cylinder, Double Guide Type (Part Numbers - CAD Download)

MK2T, Rotary Clamp Cylinder, Double Guide Type
Horizontal mounting enabled Rotary Clamp Cylinder, Double Guide Type, MK2T Series.
[Features]
· The rotary mechanism uses 2 guide rollers, improving the non-rotating and rotating accuracy.

(i)Remark

  • Refer to the catalog for details on product specifications.
  • The products shown in the image are representative. CAD data is not supported for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MK2TB32-10R-XC89

Part Number
MK2TB32-10R-XC89
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder Diameter
(Ø)
Stroke
(mm)
Rod Tip Shape Support Type Body options Max. Pressure
(MPa)
Operating Temperature Range
(℃)
Clamping Force
(kN)
Rotating Direction Auto Switch Lead Wire Length
(m)
Number of Switches Port Screw Type Made to order specifications

360.90 €

1 26 Days 3210Female Thread[Through Hole, Both Ends Tapped (Common)] Through Hole/Both Ends Tapped Commonly (Standard)No (Standard)1-10~700.3RightWithout switch--RcSpatter resistant coil scraper, lube-retainer, grease for welding, piston rod: S45C

Loading...

  1. 1

Basic information

Operation Method Move Turning Rod Motion Double Acting Piece Rod Rotation Angle θ 90°±5°
Specifications Built-in magnet

This page is MK2T, Rotary Clamp Cylinder, Double Guide Type, part number MK2TB32-10R-XC89.
You can find the detail information about specifications and dimensions on part number MK2TB32-10R-XC89.

Variation of this product

Part Number
MK2TB20-10L-M9BWL
MK2TB20-10L-M9PVL
MK2TB20-10L-M9PWV
MK2TB32-10R-XC91
MK2TB32-10RN
MK2TB32-20L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cylinder Diameter
(Ø)
Stroke
(mm)
Rod Tip Shape Support Type Body options Max. Pressure
(MPa)
Operating Temperature Range
(℃)
Clamping Force
(kN)
Rotating Direction Auto Switch Lead Wire Length
(m)
Number of Switches Port Screw Type Made to order specifications

314.68 €

1 26 Days 2010Female Thread[Through Hole, Both Ends Tapped (Common)] Through Hole/Both Ends Tapped Commonly (Standard)No (Standard)1-10~600.1Left HandM9BW32M threadNone

329.52 €

1 26 Days 2010Female Thread[Through Hole, Both Ends Tapped (Common)] Through Hole/Both Ends Tapped Commonly (Standard)No (Standard)1-10~600.1Left HandM9PV32M threadNone

314.68 €

1 26 Days 2010Female Thread[Through Hole, Both Ends Tapped (Common)] Through Hole/Both Ends Tapped Commonly (Standard)No (Standard)1-10~600.1Left HandM9PWV0.52M threadNone

307.77 €

1 26 Days 3210Female Thread[Through Hole, Both Ends Tapped (Common)] Through Hole/Both Ends Tapped Commonly (Standard)No (Standard)1-10~700.3RightWithout switch--RcSpatter resistant coil scraper, grease for welding, piston rod: S45C

346.85 €

1 26 Days 3210[Others] Others[Through Hole, Both Ends Tapped (Common)] Through Hole/Both Ends Tapped Commonly (Standard)With Arm1-10~700.3RightWithout switch--RcNone

319.73 €

1 26 Days 3220Female Thread[Through Hole, Both Ends Tapped (Common)] Through Hole/Both Ends Tapped Commonly (Standard)No (Standard)1-10~700.3Left HandWithout switch--RcNone

Tech Support