Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MK2TB40TN-10R
Part Number
|
---|
MK2TB40TN-10R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Diameter (Ø) | Stroke (mm) | Rod Tip Shape | Support Type | Body options | Max. Pressure (MPa) | Operating Temperature Range (℃) | Clamping Force (kN) | Rotating Direction | Auto Switch | Lead Wire Length (m) | Number of Switches | Port Screw Type | Made to order specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
315.39 € | 1 | 26 Days | 40 | 10 | Female Thread | [Through Hole, Both Ends Tapped (Common)] Through Hole/Both Ends Tapped Commonly (Standard) | No (Standard) | 1 | -10~70 | 0.525 | Right | Without switch | - | - | NPT | None |
Loading...
Operation Method | Move Turning | Rod Motion | Double Acting Piece Rod | Rotation Angle θ | 90°±5° |
---|---|---|---|---|---|
Specifications | Built-in magnet |
This page is MK2T, Rotary Clamp Cylinder, Double Guide Type, part number MK2TB40TN-10R.
You can find the detail information about specifications and dimensions on part number MK2TB40TN-10R.
Configure
Basic Attributes
Support Type
Lead Wire Length(m)
Number of Switches
Type
Cylinder Diameter(Ø)
Stroke(mm)
Rod Tip Shape
Body options
Max. Pressure(MPa)
Clamping Force(kN)
Rotating Direction
Auto Switch
Port Screw Type
Made to order specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MK2TB20-10L-M9BWL |
MK2TB20-10L-M9PVL |
MK2TB20-10L-M9PWV |
MK2TB40TN-20L |
MK2TB40TN-20LN |
MK2TB40TN-20R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder Diameter (Ø) | Stroke (mm) | Rod Tip Shape | Support Type | Body options | Max. Pressure (MPa) | Operating Temperature Range (℃) | Clamping Force (kN) | Rotating Direction | Auto Switch | Lead Wire Length (m) | Number of Switches | Port Screw Type | Made to order specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
314.68 € | 1 | 26 Days | 20 | 10 | Female Thread | [Through Hole, Both Ends Tapped (Common)] Through Hole/Both Ends Tapped Commonly (Standard) | No (Standard) | 1 | -10~60 | 0.1 | Left Hand | M9BW | 3 | 2 | M thread | None | ||
329.52 € | 1 | 26 Days | 20 | 10 | Female Thread | [Through Hole, Both Ends Tapped (Common)] Through Hole/Both Ends Tapped Commonly (Standard) | No (Standard) | 1 | -10~60 | 0.1 | Left Hand | M9PV | 3 | 2 | M thread | None | ||
314.68 € | 1 | 26 Days | 20 | 10 | Female Thread | [Through Hole, Both Ends Tapped (Common)] Through Hole/Both Ends Tapped Commonly (Standard) | No (Standard) | 1 | -10~60 | 0.1 | Left Hand | M9PWV | 0.5 | 2 | M thread | None | ||
331.68 € | 1 | 26 Days | 40 | 20 | Female Thread | [Through Hole, Both Ends Tapped (Common)] Through Hole/Both Ends Tapped Commonly (Standard) | No (Standard) | 1 | -10~70 | 0.525 | Left Hand | Without switch | - | - | NPT | None | ||
375.10 € | 1 | 26 Days | 40 | 20 | [Others] Others | [Through Hole, Both Ends Tapped (Common)] Through Hole/Both Ends Tapped Commonly (Standard) | With Arm | 1 | -10~70 | 0.525 | Left Hand | Without switch | - | - | NPT | None | ||
331.68 € | 1 | 26 Days | 40 | 20 | Female Thread | [Through Hole, Both Ends Tapped (Common)] Through Hole/Both Ends Tapped Commonly (Standard) | No (Standard) | 1 | -10~70 | 0.525 | Right | Without switch | - | - | NPT | None |