Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AMF150C-F01-H
Part Number
|
---|
AMF150C-F01-H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Nominal Pipe Thread Size | Usage Environment | Drain Cock | Bowl Material | Bowl Guard | Flow Direction | Specifications | Size of Body | Accessory | O-Ring, Gasket Material | Max Operating Pressure (MPa) | Degreasing Cleaning, White Vaseline Specifications | Custom-made Specifications | Element materials | Compatible Models | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77.03 € | 1 | 26 Days | [Standard] Standard | General Dry Air | 0.01μm | 200 | [G] G | 1/8 | Standard | NA | - | NA | [Left Direction] Left to Right | - | 150 | None | NBR | 1.6 | Non-compatible | None | - | - |
Loading...
This page is AMF150C-550C / AMF650-850, Odor Removal Filter, New Style, part number AMF150C-F01-H.
You can find the detail information about specifications and dimensions on part number AMF150C-F01-H.
Configure
Basic Attributes
Type
Connection Type
Bowl Material
Flow Direction
Specifications
Element materials
Compatible Models
Type
Compressed Air Quality
Filtration Level
Treatment Air Flow Rate(l/min)
Nominal Pipe Thread Size
Usage Environment
Drain Cock
Bowl Guard
Size of Body
Accessory
O-Ring, Gasket Material
Max Operating Pressure(MPa)
Degreasing Cleaning, White Vaseline Specifications
Custom-made Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AMF-EL250-F |
AMF-EL350 |
AMF-EL350-F |
AMF150C-F01-V |
AMF150C-F01B |
AMF150C-F01B-FV |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Nominal Pipe Thread Size | Usage Environment | Drain Cock | Bowl Material | Bowl Guard | Flow Direction | Specifications | Size of Body | Accessory | O-Ring, Gasket Material | Max Operating Pressure (MPa) | Degreasing Cleaning, White Vaseline Specifications | Custom-made Specifications | Element materials | Compatible Models |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
92.39 € | 1 | Quote | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | For option F | - | Gasket (1 pc.), O-ring (1 pc.) | - | - | - | - | Glass fiber and others | AMF-250C | ||
67.19 € | 1 |
Same day
Stock | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | Except option F | - | Gasket (1 pc.), O-ring (1 pc.) | - | - | - | - | Glass fiber and others | AMF-350C | ||
81.26 € | 1 | Quote | [Related Components (Element for Replacement)] Related components (element assembly) | - | - | - | - | - | - | - | - | - | - | For option F | - | Gasket (1 pc.), O-ring (1 pc.) | - | - | - | - | Glass fiber and others | AMF-350C | ||
66.61 € | 1 | 26 Days | Standard | General Dry Air | 0.01μm | - | [G] G | 1/8 | Standard | NA | [Metal] Aluminum Alloy | NA | [Left Direction] Left to Right | - | 150 | None | NBR | 1 | Compatible | None | - | - | ||
64.56 € | 1 | 26 Days | Standard | General Dry Air | 0.01μm | - | [G] G | 1/8 | Standard | NA | [Metal] Aluminum Alloy | NA | [Left Direction] Left to Right | - | 150 | Bracket | NBR | 1 | Non-compatible | None | - | - | ||
87.03 € | 1 | 26 Days | Standard | General Dry Air | 0.01μm | - | [G] G | 1/8 | Standard | NA | [Metal] Aluminum Alloy | NA | [Left Direction] Left to Right | - | 150 | Bracket | FKM | 1 | Compatible | None | - | - |