Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Part Number | Minimum order quantity | Volume Discount | Type | Compressed Air Quality | Filtration Level | Treatment Air Flow Rate (l/min) | Connection Type | Nominal Pipe Thread Size | Usage Environment | Drain Cock | Bowl Material | Bowl Guard | Flow Direction | Specifications | Size of Body | Accessory | O-Ring, Gasket Material | Max Operating Pressure (MPa) | Degreasing Cleaning, White Vaseline Specifications | Custom-made Specifications | Element materials | Compatible Models |
---|
Loading...
Configure
Basic Attributes
Type
Treatment Air Flow Rate(l/min)
Connection Type
Bowl Material
Flow Direction
Specifications
Element materials
Compatible Models
Type
Compressed Air Quality
Filtration Level
Nominal Pipe Thread Size
Usage Environment
Drain Cock
Bowl Guard
Size of Body
Accessory
O-Ring, Gasket Material
Max Operating Pressure(MPa)
Degreasing Cleaning, White Vaseline Specifications
Custom-made Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes