Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEFB32T-1200-R5CE18
Part Number
|
---|
LEFB32T-1200-R5CE18 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Lead (mm) | I/O Module | Table Width W1 (mm) | Brake | Table Length L1 (mm) | Maximum Velocity (mm/sec) | Size | Motor type | Motor options | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Controller/driver mounting method | Grease application (Seal band part) | Auto switch mounting bracket | Positioning pin hole | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,596.91 € | 1 | 26 Days | 1,200 | 10.1 to 20.0 | 19 | Equivalent to 48 | EtherCAT | 60 | Not Provided | 122 | 1,500 | 32 | Step motor (24‑V DC servo) | Without lock | Robotic cable (flex-resistant cable) | 5 | JXCE1 (EtherCAT direct input type) | Without plug connector | DIN rail mounting type | Yes | None | Bottom of housing B |
Loading...
Main Body, Peripheral Components | Main Body | Type | Sliders | Drive Method | Belts |
---|---|---|---|---|---|
Guide | Provided | Input Power Supply | 24 V DC | Position Detection | Incremental |
Noise Filters | Not Provided | Usage Environment | Standard | Positioning Repeatability(µm) | ±80 |
This page is Electric Actuator Slider Type Belt Drive LEFB Series Step Motor/Servo Motor, part number LEFB32T-1200-R5CE18.
You can find the detail information about specifications and dimensions on part number LEFB32T-1200-R5CE18.
Configure
Basic Attributes
Type
Stroke(mm)
Max. Transportable Mass Range (Horizontal)(kg)
Max. Transportable Mass (Horizontal)(kg)
Lead(mm)
I/O Module
Table Width W1(mm)
Brake
Table Length L1(mm)
Maximum Velocity(mm/sec)
Size
Motor type
Motor options
Actuator/cable type
Actuator cable length(m)
Controller/driver type
I/O cable length / communication plug(m)
Controller/driver mounting method
Grease application (Seal band part)
Auto switch mounting bracket
Positioning pin hole
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEFB16AT-1000-R56P5D |
LEFB16AT-1000B-R36N3D |
LEFB16AT-1000B-R56P1D |
LEFB32T-1200-R5CP17 |
LEFB32T-1200-R5CP18 |
LEFB32T-1200-R8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Lead (mm) | I/O Module | Table Width W1 (mm) | Brake | Table Length L1 (mm) | Maximum Velocity (mm/sec) | Size | Motor type | Motor options | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Controller/driver mounting method | Grease application (Seal band part) | Auto switch mounting bracket | Positioning pin hole |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,943.54 € | 1 | 26 Days | 1,000 | 0 to 2.0 | 1 | 48 | PNP | 39.4 | Not Provided | 72 | 3,000 | 16 | Servo motor (24 V DC) | Without lock | Robotic cable (flex-resistant cable) | 5 | LECP6/LECA6, PNP, step data input type | 5 | DIN rail mounting type | - | - | - | ||
2,148.96 € | 1 | 26 Days | 1,000 | 0 to 2.0 | 1 | 48 | NPN | 39.4 | Not Provided | 72 | 3,000 | 16 | Servo motor (24 V DC) | With lock | Robotic cable (flex-resistant cable) | 3 | LECP6/LECA6, PNP, step data input type | 3 | DIN rail mounting type | - | - | - | ||
2,221.83 € | 1 | 26 Days | 1,000 | 0 to 2.0 | 1 | 48 | PNP | 39.4 | Not Provided | 72 | 3,000 | 16 | Servo motor (24 V DC) | With lock | Robotic cable (flex-resistant cable) | 5 | LECP6/LECA6, PNP, step data input type | 1.5 | DIN rail mounting type | - | - | - | ||
2,596.23 € | 1 | 26 Days | 1,200 | 10.1 to 20.0 | 19 | Equivalent to 48 | PROFINET | 60 | Not Provided | 122 | 1,500 | 32 | Step motor (24‑V DC servo) | Without lock | Robotic cable (flex-resistant cable) | 5 | JXCP1 (PROFINET direct input type) | Without plug connector | Screw mounting type | Yes | None | Bottom of housing B | ||
2,622.17 € | 1 | 26 Days | 1,200 | 10.1 to 20.0 | 19 | 48 | Not Provided | 60 | Not Provided | 122 | 3,000 | 32 | Step motor (24‑V DC servo) | Without lock | Robotic cable (flex-resistant cable) | 5 | None | Without cable (without communication plug connector) | Screw mounting type | - | - | - | ||
2,041.59 € | 1 | 26 Days | 1,200 | 10.1 to 20.0 | 19 | 48 | Not Provided | 60 | Not Provided | 122 | 3,000 | 32 | Step motor (24‑V DC servo) | Without lock | Robotic cable (flex-resistant cable) | 8 | None | Without cable (without communication plug connector) | Screw mounting type | - | - | - |