Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LEFSH40NZA-1200
Part Number
|
---|
LEFSH40NZA-1200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body, Peripheral Components | Type | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Drive Method | Guide | Lead (mm) | Position Detection | Table Width W1 (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Cable | Noise Filters | Table Length L1 (mm) | Usage Environment | Positioning Repeatability (µm) | Maximum Velocity (mm/sec) | Size | Accuracy | Motor type | Motor mounting position | Grease application (Seal band part) | Auto switch mounting bracket | Positioning pin hole | Peripheral parts type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,194.37 € | 1 | 26 Days | Main Body | Sliders | 1,200 | 20.1 to 50.0 | 50 | 10.1 to 20.0 | 15 | - | Provided | 20 | Incremental | 74 | Not Provided | - | - | Not Provided | Not Provided | 170 | Standard | ±10 | 380 | 40 | High Precision Type | Mounting type Z | In-line | - | - | - | - |
Loading...
This page is Electric Actuator, Slider Type, Ball Screw Drive, Motorless Type LEFS Series, part number LEFSH40NZA-1200.
You can find the detail information about specifications and dimensions on part number LEFSH40NZA-1200.
Configure
Basic Attributes
Drive Method
Max. Thrust Force Range(N)
Max. Thrust Force(N)
Grease application (Seal band part)
Auto switch mounting bracket
Positioning pin hole
Peripheral parts type
Type
Main Body, Peripheral Components
Type
Stroke(mm)
Max. Transportable Mass Range (Horizontal)(kg)
Max. Transportable Mass (Horizontal)(kg)
Max. Transportable Mass Range (Vertical)(kg)
Max. Transportable Mass (Vertical)(kg)
Guide
Lead(mm)
Position Detection
Table Width W1(mm)
Brake
Cable
Noise Filters
Table Length L1(mm)
Usage Environment
Positioning Repeatability(µm)
Maximum Velocity(mm/sec)
Size
Accuracy
Motor type
Motor mounting position
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LEFS-MF25P-NZ |
LEFS-MF32-NU |
LEFS-MF32-NV |
LEFSH40NZA-150 |
LEFSH40NZA-200 |
LEFSH40NZA-250 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Main Body, Peripheral Components | Type | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Drive Method | Guide | Lead (mm) | Position Detection | Table Width W1 (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Cable | Noise Filters | Table Length L1 (mm) | Usage Environment | Positioning Repeatability (µm) | Maximum Velocity (mm/sec) | Size | Accuracy | Motor type | Motor mounting position | Grease application (Seal band part) | Auto switch mounting bracket | Positioning pin hole | Peripheral parts type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
127.39 € | 1 | Quote | Peripheral Components | - | - | - | - | - | - | Rolled Ball Screw | - | - | - | - | - | - | - | - | - | - | - | - | - | For LEF□25 | - | Mounting type Z | (Right / left) fold back | - | - | - | Motor flange | ||
165.14 € | 1 | Quote | Peripheral Components | - | - | - | - | - | - | Rolled Ball Screw | - | - | - | - | - | - | - | - | - | - | - | - | - | For LEF□32 | - | Mounting type U | In-line | - | - | - | Motor flange | ||
165.14 € | 1 | Quote | Peripheral Components | - | - | - | - | - | - | Rolled Ball Screw | - | - | - | - | - | - | - | - | - | - | - | - | - | For LEF□32 | - | Mounting type V | In-line | - | - | - | Motor flange | ||
1,592.80 € | 1 | 26 Days | Main Body | Sliders | 150 | 20.1 to 50.0 | 50 | 10.1 to 20.0 | 15 | - | Provided | 20 | Incremental | 74 | Not Provided | - | - | Not Provided | Not Provided | 170 | Standard | ±10 | 1,000 | 40 | High Precision Type | Mounting type Z | In-line | - | - | - | - | ||
1,592.80 € | 1 | 26 Days | Main Body | Sliders | 200 | 20.1 to 50.0 | 50 | 10.1 to 20.0 | 15 | - | Provided | 20 | Incremental | 74 | Not Provided | - | - | Not Provided | Not Provided | 170 | Standard | ±10 | 1,000 | 40 | High Precision Type | Mounting type Z | In-line | - | - | - | - | ||
1,652.97 € | 1 | 26 Days | Main Body | Sliders | 250 | 20.1 to 50.0 | 50 | 10.1 to 20.0 | 15 | - | Provided | 20 | Incremental | 74 | Not Provided | - | - | Not Provided | Not Provided | 170 | Standard | ±10 | 1,000 | 40 | High Precision Type | Mounting type Z | In-line | - | - | - | - |