Electric Actuator, Slider Type, Ball Screw Drive, Motorless Type LEFS Series (Part Numbers - CAD Download)

Electric Actuator, Slider Type, Ball Screw Drive, Motorless Type LEFS Series
A motorless specification electric actuator.
[Features]
· The motorless design permits the mounting of various servo motors.
· Compatible with motors/drivers that have been conventionally used.
· Slider type.
· RoHS compliant.
· Size 25 - stroke: 50 to 800 mm.
· Size 32 - stroke: 50 to 1,000 mm.
· Size 40 - stroke: 150 to 1,200 mm.

(i)Remark

  • ■ SMC Product Line
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    ■ Products Planned for Online Release
    Air cylinder-related product pages will be released on this site on an ad-hoc basis.
    CQ2/MG types, etc., are already available.
    *Vacuum equipment, FRLs, solenoid valves, etc., will also be released on dedicated pages on this site on an ad-hoc basis.
    *The information above is correct as of October 2018.
  • Refer to the manufacturer's catalog for specification and material details.
  • The product image is a representative image only. CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LEFSH25RNXB-350

Part Number
LEFSH25RNXB-350
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body, Peripheral Components Type Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Drive Method Guide Lead
(mm)
Position Detection Table Width W1
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Cable Noise Filters Table Length L1
(mm)
Usage Environment Positioning Repeatability
(µm)
Maximum Velocity
(mm/sec)
Size Accuracy Motor type Motor mounting position Grease application (Seal band part) Auto switch mounting bracket Positioning pin hole Peripheral parts type

1,478.31 €

1 26 Days Main BodySliders35010.1 to 20.02010.1 to 20.015-Provided6Incremental50Not Provided--Not ProvidedNot Provided102Standard±1045025High Precision TypeMounting type XRight side parallel----

Loading...

  1. 1

This page is Electric Actuator, Slider Type, Ball Screw Drive, Motorless Type LEFS Series, part number LEFSH25RNXB-350.
You can find the detail information about specifications and dimensions on part number LEFSH25RNXB-350.

Variation of this product

Part Number
LEFS-MF25P-NZ
LEFS-MF32-NU
LEFS-MF32-NV
LEFSH25RNYA-100
LEFSH25RNZA-100
LEFSH25RNZA-100C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body, Peripheral Components Type Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Drive Method Guide Lead
(mm)
Position Detection Table Width W1
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Cable Noise Filters Table Length L1
(mm)
Usage Environment Positioning Repeatability
(µm)
Maximum Velocity
(mm/sec)
Size Accuracy Motor type Motor mounting position Grease application (Seal band part) Auto switch mounting bracket Positioning pin hole Peripheral parts type

127.39 €

1 98 Days Peripheral Components------Rolled Ball Screw-------------For LEF□25-Mounting type Z(Right / left) fold back---Motor flange

165.14 €

1 98 Days Peripheral Components------Rolled Ball Screw-------------For LEF□32-Mounting type UIn-line---Motor flange

165.14 €

1 98 Days Peripheral Components------Rolled Ball Screw-------------For LEF□32-Mounting type VIn-line---Motor flange

1,323.59 €

1 26 Days Main BodySliders10010.1 to 20.0205.1 to 10.08-Provided12Incremental50Not Provided--Not ProvidedNot Provided102Standard±1090025High Precision TypeMounting type YRight side parallel----

1,323.59 €

1 26 Days Main BodySliders10010.1 to 20.0205.1 to 10.08-Provided12Incremental50Not Provided--Not ProvidedNot Provided102Standard±1090025High Precision TypeMounting type ZRight side parallel----

1,500.57 €

1 26 Days Main BodySliders10010.1 to 20.0205.1 to 10.08Rolled Ball ScrewProvided12Incremental50Not Provided101 to 200196Not ProvidedNot Provided102Standard±1090025High Precision TypeMounting type ZRight side parallelYes1 pc. included (Include)Bottom of housing B-

Tech Support