Electric Actuator, Slider Type, Ball Screw Drive, Motorless Type LEFS Series (Part Numbers - CAD Download)

Electric Actuator, Slider Type, Ball Screw Drive, Motorless Type LEFS Series
  • Promotional pricing ends 30/11/2024
A motorless specification electric actuator.
[Features]
· The motorless design permits the mounting of various servo motors.
· Compatible with motors/drivers that have been conventionally used.
· Slider type.
· RoHS compliant.
· Size 25 - stroke: 50 to 800 mm.
· Size 32 - stroke: 50 to 1,000 mm.
· Size 40 - stroke: 150 to 1,200 mm.

(i)Remark

  • ■ SMC Product Line
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    ■ Products Planned for Online Release
    Air cylinder-related product pages will be released on this site on an ad-hoc basis.
    CQ2/MG types, etc., are already available.
    *Vacuum equipment, FRLs, solenoid valves, etc., will also be released on dedicated pages on this site on an ad-hoc basis.
    *The information above is correct as of October 2018.
  • Refer to the manufacturer's catalog for specification and material details.
  • The product image is a representative image only. CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LEFS32NXB-300

Part Number
LEFS32NXB-300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main Body, Peripheral Components Type Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Drive Method Guide Lead
(mm)
Position Detection Table Width W1
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Cable Noise Filters Table Length L1
(mm)
Usage Environment Positioning Repeatability
(µm)
Maximum Velocity
(mm/sec)
Size Accuracy Motor type Motor mounting position Grease application (Seal band part) Auto switch mounting bracket Positioning pin hole Peripheral parts type

1,260.50 €

1 9 Days Main BodySliders30020.1 to 50.04510.1 to 20.020Rolled Ball ScrewProvided8Incremental60Not Provided301 to 500441Not ProvidedNot Provided122Standard±2050032Basic TypeMounting type XIn-lineYesNoneBottom of housing B-

Loading...

  1. 1

This page is Electric Actuator, Slider Type, Ball Screw Drive, Motorless Type LEFS Series, part number LEFS32NXB-300.
You can find the detail information about specifications and dimensions on part number LEFS32NXB-300.

Variation of this product

Part Number
LEFS-MF25P-NZ
LEFS-MF32-NU
LEFS-MF32-NV
LEFS32NXB-350
LEFS32NXB-400
LEFS32NXB-450
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main Body, Peripheral Components Type Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Drive Method Guide Lead
(mm)
Position Detection Table Width W1
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Cable Noise Filters Table Length L1
(mm)
Usage Environment Positioning Repeatability
(µm)
Maximum Velocity
(mm/sec)
Size Accuracy Motor type Motor mounting position Grease application (Seal band part) Auto switch mounting bracket Positioning pin hole Peripheral parts type

127.39 €

1 98 Days Peripheral Components------Rolled Ball Screw-------------For LEF□25-Mounting type Z(Right / left) fold back---Motor flange

165.14 €

1 98 Days Peripheral Components------Rolled Ball Screw-------------For LEF□32-Mounting type UIn-line---Motor flange

165.14 €

1 98 Days Peripheral Components------Rolled Ball Screw-------------For LEF□32-Mounting type VIn-line---Motor flange

1,314.87 €

1 9 Days Main BodySliders35020.1 to 50.04510.1 to 20.020-Provided8Incremental60Not Provided--Not ProvidedNot Provided122Standard±2050032Basic TypeMounting type XIn-line----

1,314.87 €

1 9 Days Main BodySliders40020.1 to 50.04510.1 to 20.020-Provided8Incremental60Not Provided--Not ProvidedNot Provided122Standard±2050032Basic TypeMounting type XIn-line----

1,369.33 €

1 9 Days Main BodySliders45020.1 to 50.04510.1 to 20.020-Provided8Incremental60Not Provided--Not ProvidedNot Provided122Standard±2050032Basic TypeMounting type XIn-line----

Tech Support