Electric Slide Table, Compact Type LES Series (Part Numbers - CAD Download)

Electric Slide Table, Compact Type LES Series
  • Promotional pricing ends 30/11/2024
A compact-type electric actuator.
[Features]
· Compact: Workpiece mounting height reduced by up to 12% compared to LESH.
· Vertical work load: increased by up to 50%.
· Lightweight: reduced by up to 29%.
· Maximum pushing force: 180 N.
· Positioning repeatability: ±0.05 mm.
· Reduced cycle time. (Maximum acceleration/deceleration: 5,000 mm/S2, Maximum speed: 400 mm/s)

(i)Remark

  • ■ SMC Product Line
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.

    ■ Products Planned for Online Release
    Air cylinder-related product pages will be released on this site on an ad-hoc basis.
    CQ2/MG types, etc., are already available.
    *Vacuum equipment, FRLs, solenoid valves, etc., will also be released on dedicated pages on this site on an ad-hoc basis.
    *The information above is correct as of October 2018.
  • Refer to the manufacturer's catalog for specification and material details.
  • The product image is a representative image only. CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LES16RAK-30

Part Number
LES16RAK-30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Drive Method Lead
(mm)
I/O Module Table Width W1
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Table Length L1
(mm)
Usage Environment Maximum Velocity
(mm/sec)
Size Motor type Motor mounting position Motor options Mounting support Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)
Controller/driver mounting method

1,050.39 €

1 26 Days 302.1 to 5.032.1 to 5.03[Slide Screws] Slide Screw + Belt5Not Provided40.2Not Provided0 to 10035102.3Standard20016Servo motor (24 V DC)Basic type / R typeNo optionsWithout side holderWithout cableWithout cableWithout controller/driverWithout cable (without communication plug connector)Screw mounting type

Loading...

  1. 1

Basic information

Main Body, Peripheral Components Main Body Type Sliders Guide Provided
Input Power Supply 24 V DC Position Detection Incremental Noise Filters Not Provided
Positioning Repeatability(µm) ±50

This page is Electric Slide Table, Compact Type LES Series, part number LES16RAK-30.
You can find the detail information about specifications and dimensions on part number LES16RAK-30.

Variation of this product

Part Number
LES16DAJ-50-R36P1D
LES16DAJ-50B
LES16DAJ-75B-R56P1D
LES16RAK-30-R16P1D
LES16RAK-30-R36P1
LES16RAK-30-R36P3D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Drive Method Lead
(mm)
I/O Module Table Width W1
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Table Length L1
(mm)
Usage Environment Maximum Velocity
(mm/sec)
Size Motor type Motor mounting position Motor options Mounting support Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)
Controller/driver mounting method

1,331.77 €

1 26 Days 502.1 to 5.032.1 to 5.01.5[Slide Screws] Slide Screw + Belt10PNP40.2Not Provided0 to 10020130.5Standard40016Servo motor (24 V DC)In-line motor type / D typeNo optionsWithout side holderRobot cable3LECA6 (Step data input type)1.5DIN rail mounting type

968.71 €

1 26 Days 502.1 to 5.030 to 2.01.5-10Not Provided40.2Not Provided0 to 10020130.5Standard40016Servo motor (24 V DC)In-line motor type / D typeWith lockWithout side holderWithout cableWithout cableWithout controller/driverWithout cable (without communication plug connector)Screw mounting type

1,708.80 €

1 26 Days 752.1 to 5.030 to 2.01.5-10PNP40.2Not Provided0 to 10020174.5Standard40016Servo motor (24 V DC)In-line motor type / D typeWith lockWithout side holderRobotic cable (flex-resistant cable)5LECP6/LECA6, PNP, step data input type1.5DIN rail mounting type

1,490.90 €

1 26 Days 302.1 to 5.032.1 to 5.03[Slide Screws] Slide Screw + Belt5PNP40.2Not Provided0 to 10035102.3Standard20016Servo motor (24 V DC)Basic type / R typeNo optionsWithout side holderRobotic cable (flex-resistant cable)1.5LECP6/LECA6, PNP, step data input type1.5DIN rail mounting type

1,570.64 €

1 26 Days 302.1 to 5.032.1 to 5.03[Slide Screws] Slide Screw + Belt5PNP40.2Not Provided0 to 10035102.3Standard20016Servo motor (24 V DC)Basic type / R typeNo optionsWithout side holderRobotic cable (flex-resistant cable)3LECP6/LECA6, PNP, step data input type1.5Screw mounting type

1,623.86 €

1 26 Days 302.1 to 5.032.1 to 5.03[Slide Screws] Slide Screw + Belt5PNP40.2Not Provided0 to 10035102.3Standard20016Servo motor (24 V DC)Basic type / R typeNo optionsWithout side holderRobotic cable (flex-resistant cable)3LECP6/LECA6, PNP, step data input type3DIN rail mounting type

Tech Support