Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LES16RAK-75B-R36N3D
Part Number
|
---|
LES16RAK-75B-R36N3D |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Drive Method | Lead (mm) | I/O Module | Table Width W1 (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Table Length L1 (mm) | Usage Environment | Maximum Velocity (mm/sec) | Size | Motor type | Motor mounting position | Motor options | Mounting support | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Controller/driver mounting method | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,028.96 € | 1 | 26 Days | 75 | 2.1 to 5.0 | 3 | 2.1 to 5.0 | 3 | [Slide Screws] Slide Screw + Belt | 5 | NPN | 40.2 | Not Provided | 0 to 100 | 35 | 174.3 | Standard | 200 | 16 | Servo motor (24 V DC) | Basic type / R type | With lock | Without side holder | Robotic cable (flex-resistant cable) | 3 | LECP6/LECA6, PNP, step data input type | 3 | DIN rail mounting type |
Loading...
Main Body, Peripheral Components | Main Body | Type | Sliders | Guide | Provided |
---|---|---|---|---|---|
Input Power Supply | 24 V DC | Position Detection | Incremental | Noise Filters | Not Provided |
Positioning Repeatability(µm) | ±50 |
This page is Electric Slide Table, Compact Type LES Series, part number LES16RAK-75B-R36N3D.
You can find the detail information about specifications and dimensions on part number LES16RAK-75B-R36N3D.
Configure
Basic Attributes
Drive Method
Type
Stroke(mm)
Max. Transportable Mass Range (Horizontal)(kg)
Max. Transportable Mass (Horizontal)(kg)
Max. Transportable Mass Range (Vertical)(kg)
Max. Transportable Mass (Vertical)(kg)
Lead(mm)
I/O Module
Table Width W1(mm)
Brake
Max. Thrust Force Range(N)
Max. Thrust Force(N)
Table Length L1(mm)
Usage Environment
Maximum Velocity(mm/sec)
Size
Motor type
Motor mounting position
Motor options
Mounting support
Actuator/cable type
Actuator cable length(m)
Controller/driver type
I/O cable length / communication plug(m)
Controller/driver mounting method
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LES16DAJ-50-R36P1D |
LES16DAJ-50B |
LES16DAJ-75B-R56P1D |
LES16RAK-75B-R5 |
LES16RJ-100 |
LES16RJ-100-R11P1D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Drive Method | Lead (mm) | I/O Module | Table Width W1 (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Table Length L1 (mm) | Usage Environment | Maximum Velocity (mm/sec) | Size | Motor type | Motor mounting position | Motor options | Mounting support | Actuator/cable type | Actuator cable length (m) | Controller/driver type | I/O cable length / communication plug (m) | Controller/driver mounting method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,331.77 € | 1 | 26 Days | 50 | 2.1 to 5.0 | 3 | 2.1 to 5.0 | 1.5 | [Slide Screws] Slide Screw + Belt | 10 | PNP | 40.2 | Not Provided | 0 to 100 | 20 | 130.5 | Standard | 400 | 16 | Servo motor (24 V DC) | In-line motor type / D type | No options | Without side holder | Robot cable | 3 | LECA6 (Step data input type) | 1.5 | DIN rail mounting type | ||
968.71 € | 1 | 26 Days | 50 | 2.1 to 5.0 | 3 | 0 to 2.0 | 1.5 | - | 10 | Not Provided | 40.2 | Not Provided | 0 to 100 | 20 | 130.5 | Standard | 400 | 16 | Servo motor (24 V DC) | In-line motor type / D type | With lock | Without side holder | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type | ||
1,708.80 € | 1 | 26 Days | 75 | 2.1 to 5.0 | 3 | 0 to 2.0 | 1.5 | - | 10 | PNP | 40.2 | Not Provided | 0 to 100 | 20 | 174.5 | Standard | 400 | 16 | Servo motor (24 V DC) | In-line motor type / D type | With lock | Without side holder | Robotic cable (flex-resistant cable) | 5 | LECP6/LECA6, PNP, step data input type | 1.5 | DIN rail mounting type | ||
1,699.00 € | 1 | 26 Days | 75 | 2.1 to 5.0 | 3 | 2.1 to 5.0 | 3 | [Slide Screws] Slide Screw + Belt | 5 | Not Provided | 40.2 | Not Provided | 0 to 100 | 35 | 174.3 | Standard | 200 | 16 | Servo motor (24 V DC) | Basic type / R type | With lock | Without side holder | Robotic cable (flex-resistant cable) | 5 | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type | ||
1,131.44 € | 1 | 26 Days | 100 | 2.1 to 5.0 | 3 | 0 to 2.0 | 1.5 | [Slide Screws] Slide Screw + Belt | 10 | Not Provided | 40.2 | Not Provided | 0 to 100 | 35 | 199.3 | Standard | 400 | 16 | Step motor (24‑V DC servo) | Basic type / R type | No options | Without side holder | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type | ||
1,627.21 € | 1 | 26 Days | 100 | 2.1 to 5.0 | 3 | 0 to 2.0 | 1.5 | [Slide Screws] Slide Screw + Belt | 10 | PNP | 40.2 | Not Provided | 0 to 100 | 35 | 199.3 | Standard | 400 | 16 | Step motor (24‑V DC servo) | Basic type / R type | No options | Without side holder | Robotic cable (flex-resistant cable) | 1.5 | LECP1 (programless type) | 1.5 | DIN rail mounting type |