ISO Standard Hydraulic Cylinder CHSG Series (Part Numbers - CAD Download)

ISO Standard Hydraulic Cylinder CHSG Series
A hydraulic cylinder with reduced overall length.
[Features]
· CHSG: Conforms to ISO 6020-2.
· Cylinder with built-in cover and mounting bracket allows for easy disassembly and assembly.
· Smaller cover cross section compared to tie-rod cylinders.
· CHDSG: With auto switch.
· CHSG: Without auto switch.

(i)Remark

  • Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
  • Product images may be representative images. See the catalog for shape details.
  • CAD data is not supported for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CHDSGCA40TF-100
CHDSGCB40TF-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder Nominal Size
(φ)
Stroke
(mm)
Support Type Cushion Mechanism Port thread type Rod tip shape Port position Magnet for auto switches Switch Lead wire
(m)
Number of switches

405.85 €

1 26 Days 40100[Clevis] T-ShapedBoth SidesGFWithout rod end nutPort on top / cushion valve on the rightBuilt-inNo switch--

407.56 €

1 26 Days 40100[Clevis] U-ShapedBoth SidesGFWithout rod end nutPort on top / cushion valve on the rightBuilt-inNo switch--

Loading...

  1. 1

Basic information

Nominal Pressure 16MPa Cylinder type Standard Rod Motion Double Acting Single Rod
Tube Material Stainless Steel Piston Material Stainless Steel Standard ISO Standard
Additional Function No Piston Packing Material NBR

Tech Support