Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CHDSGCA50TF-323A
Part Number
|
---|
CHDSGCA50TF-323A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder Nominal Size (φ) | Stroke (mm) | Support Type | Cushion Mechanism | Port thread type | Rod tip shape | Port position | Magnet for auto switches | Switch | Lead wire (m) | Number of switches | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
614.66 € | 1 | 26 Days | 50 | 323 | [Clevis] T-Shaped | Both Sides | GF | With rod end nut | Port on top / cushion valve on the right | Built-in | No switch | - | - |
Loading...
Nominal Pressure | 16MPa | Cylinder type | Standard | Rod Motion | Double Acting Single Rod |
---|---|---|---|---|---|
Tube Material | Stainless Steel | Piston Material | Stainless Steel | Standard | ISO Standard |
Additional Function | No | Piston Packing Material | NBR |
This page is ISO Standard Hydraulic Cylinder CHSG Series, part number CHDSGCA50TF-323A.
You can find the detail information about specifications and dimensions on part number CHDSGCA50TF-323A.
Configure
Basic Attributes
Support Type
Lead wire(m)
Number of switches
Type
Cylinder Nominal Size(φ)
Stroke(mm)
Cushion Mechanism
Port thread type
Rod tip shape
Port position
Magnet for auto switches
Switch
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CHDSGB100-20 |
CHDSGB100-200 |
CHDSGB100-200A |
CHDSGCA50TF-330A-B |
CHDSGCA50TF-70 |
CHDSGCA50TF-75 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder Nominal Size (φ) | Stroke (mm) | Support Type | Cushion Mechanism | Port thread type | Rod tip shape | Port position | Magnet for auto switches | Switch | Lead wire (m) | Number of switches |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,076.27 € | 1 | 26 Days | 100 | 20 | Standard | Both Sides | Rc | Without rod end nut | Port on top / cushion valve on the right | Built-in | No switch | - | - | ||
1,308.35 € | 1 | 26 Days | 100 | 200 | Standard | Both Sides | Rc | Without rod end nut | Port on top / cushion valve on the right | Built-in | No switch | - | - | ||
1,324.71 € | 1 | 26 Days | 100 | 200 | Standard | Both Sides | Rc | With rod end nut | Port on top / cushion valve on the right | Built-in | No switch | - | - | ||
614.66 € | 1 | 26 Days | 50 | 330 | [Clevis] T-Shaped | Both Sides | GF | With rod end nut | Port on top / cushion valve below | Built-in | No switch | - | - | ||
501.24 € | 1 | 26 Days | 50 | 70 | [Clevis] T-Shaped | Both Sides | GF | Without rod end nut | Port on top / cushion valve on the right | Built-in | No switch | - | - | ||
501.24 € | 1 | 26 Days | 50 | 75 | [Clevis] T-Shaped | Both Sides | GF | Without rod end nut | Port on top / cushion valve on the right | Built-in | No switch | - | - |