Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MSQB20R-M9PVL
Size | 10 | 20 | 30 | 50 | 70 | 100 | 200 | ||
---|---|---|---|---|---|---|---|---|---|
Fluid | Air (non-lube) | ||||||||
Maximum operating pressure | With adjustment bolt | 1 MPa | |||||||
With internal shock absorber | 0.6 MPa Note 1) | ||||||||
Minimum operating pressure | Basic type | 0.1 MPa | |||||||
High precision type | 0.2 MPa | 0.1 MPa | - | ||||||
Ambient and fluid temperature | 0 to 60℃ (with no freezing) | ||||||||
Cushion | With adjustment bolt | Rubber bumper | |||||||
With internal shock absorber | Shock absorber | ||||||||
Shock absorber model | RBA0805 -X692 | RBA1006-X692 | RBA1411 -X692 | RBA2015-X821 | RBA2725 -X821 | ||||
Angle adjustment range | 0 to 190°Note 2) | ||||||||
Maximum rotation | 190° | ||||||||
Cylinder bore size | ø15 | ø18 | ø21 | ø25 | ø28 | ø32 | ø40 | ||
Port size | End ports | M5 x 0.8 | Rc 1/8, G 1/8, NPT 1/8 | ||||||
Side ports | M5 x 0.8 |
Size | 10 | 20 | 30 | 50 | 70 | 100 | 200 |
---|---|---|---|---|---|---|---|
Minimum rotation angle that will not allow decrease of energy absorption ability | 52° | 43° | 40° | 60° | 71° | 62° | 82° |
No. | Description | Material | Note | |
---|---|---|---|---|
1 | Body | Aluminium alloy | Anodized | |
2 | Cover | Clean Series | Aluminium alloy | Nickel plated |
Except Clean Series | Plated | |||
3 | Plate | Aluminium alloy | Chromated | |
4 | Seal | NBR | ||
5 | End cover | Clean Series | Aluminium alloy | Nickel plated |
Except Clean Series | Plated | |||
6 | Piston | Stainless steel | ||
7 | Pinion | Chrome molybdenum steel | ||
8 | Compact hexagon nut | Size: 10 to 50 | Steel wire | |
Hexagon nut | Size: 70 to 200 | |||
9 | Adjustment bolt | Chrome molybdenum steel | Chromated | |
10 | Cushion pad | Rubber material | ||
11 | - | Size: 10 to 50 | - | |
Seal retainer | Size: 70 to 200 | Aluminium alloy | Chromated | |
12 | Gasket | NBR | ||
13 | Gasket | NBR | ||
14 | Table | Aluminium alloy | Anodized | |
15 | Bearing retainer | Aluminium alloy | Anodized | |
16 | Magnet | - | ||
17 | Wear ring | Resin | ||
18 | Piston seal | NBR | ||
19 | Bearing | Size: 10 to 50 | Bearing steel | |
Needle bearing | Size: 70 to 200 | |||
20 | Bearing | Basic type | Bearing steel | |
Angular bearing | High precision type | |||
21 | Round head philips screw No.0 | Size: 20 to 50 | Steel wire | |
Size: 70 to 200 | Stainless steel | |||
22 | Round head philips screw | Size: 10 | Steel wire | |
Hexagon thin socket head bolt | Size: 20 to 50 | Steel wire | ||
Hexagon socket head set bolt | Size: 70 to 200 | |||
23 | Hexagon socket head set bolt | Stainless steel | ||
24 | Hexagon socket head set bolt | Size: 10 to 70 | Stainless steel | |
Size: 100 to 200 | Steel wire | |||
25 | Bushing nut | Size: 10 to 50 | Stainless steel | |
Type CS retaining ring | Size: 70 to 200 | |||
26 | Parallel pin | Size: 10 to 50 | Carbon steel | |
Parallel key | Size: 70 to 200 | |||
27 | Seal washer | NBR | ||
28 | Plug | Steel wire | Nickel plated | |
29 | O-ring | Size: 70 to 200 only | NBR | |
30 | Steel balls | Size: 70 to 200 only | Stainless steel | |
31 | Shock absorber | - |
Description | Size | ||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 20 | 30 | 50 | 70 | 100 | 200 | |||||||||||||||
Seal kit | P523010-5 | P523020-5 | P523030-5 | P523040-5 | P391050-5 | P391060-5 | P391070-5 | ||||||||||||||
Parts included in seal kit | No. | Description | Qty. | No. | Description | Qty. | No. | Description | Qty. | No. | Description | Qty. | No. | Description | Qty. | No. | Description | Qty. | No. | Description | Qty. |
4 | Seal | 1 | 4 | Seal | 1 | 4 | Seal | 1 | 4 | Seal | 1 | 4 | Seal | 1 | 4 | Seal | 1 | 4 | Seal | 1 | |
12 | Gasket | 1 | 12 | Gasket | 1 | 12 | Gasket | 1 | 12 | Gasket | 1 | 12 | Gasket | 4 | 12 | Gasket | 4 | 12 | Gasket | 4 | |
13 | Gasket | 1 | 13 | Gasket | 1 | 13 | Gasket | 1 | 13 | Gasket | 1 | 17 | Gasket | 4 | 17 | Gasket | 4 | 17 | Gasket | 4 | |
17 | Wear ring | 4 | 17 | Wear ring | 4 | 17 | Wear ring | 4 | 17 | Wear ring | 4 | 18 | Wear ring | 4 | 18 | Wear ring | 4 | 18 | Wear ring | 4 | |
18 | Piston seal | 4 | 18 | Piston seal | 4 | 18 | Piston seal | 4 | 18 | Piston seal | 4 | 27 | Piston seal | 2 | 27 | Piston seal | 2 | 27 | Piston seal | 2 | |
27 | Seal washer | 2 | 27 | Seal washer | 2 | 27 | Seal washer | 2 | 27 | Seal washer | 2 | 29 | Seal washer | 4 | 29 | Seal washer | 4 | 29 | Seal washer | 4 |
Size | FU |
---|---|
10 | 31.5 |
20 | 34.7 |
30 | 34.7 |
50 | 51.7 |
Size | DH | DI | DJ | DK | DL | FE | HA | UV |
---|---|---|---|---|---|---|---|---|
10 | 45h8 | 46h8 | 20H8 | 6 | 15H8 | 10 | 18.5 | 52.5 |
20 | 60h8 | 61h8 | 28H8 | 9 | 17H8 | 15.5 | 26 | 63 |
30 | 65h8 | 67h8 | 32H8 | 12 | 22H8 | 16.5 | 27 | 67 |
50 | 75h8 | 77h8 | 35H8 | 13 | 26H8 | 17.5 | 30 | 76 |
Size | AA | A | AU | AV | AW | AX | AY | BA | BB | BC | BD | BE | CA | CB | D | DD | DE | DF | DG | FA | FB | FC | FD | H | J | JA | JB |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 55.4 | 50 | 6.6 | 20 | 15.5 | 12 | 4 | 9.5 | 34.5 | 27.8 | 60 | 27 | 4.5 | 28.5 | 45h9 | 46h9 | 20H9 | 6 | 15H9 | 8 | 4 | 3 | 4.5 | 13 | 6.8 | 11 | 6.5 |
20 | 70.8 | 65 | 7.6 | 27.5 | 16 | 14 | 5 | 12 | 46 | 30 | 76 | 34 | 6 | 30.5 | 60h9 | 61h9 | 28H9 | 9 | 17H9 | 10 | 6 | 2.5 | 6.5 | 17 | 8.6 | 14 | 8.5 |
30 | 75.4 | 70 | 7.6 | 29 | 18.5 | 14 | 5 | 12 | 50 | 32 | 84 | 37 | 6.5 | 33.5 | 65h9 | 67h9 | 32H9 | 12 | 22H9 | 10 | 4.5 | 3 | 6.5 | 17 | 8.6 | 14 | 8.5 |
50 | 85.4 | 80 | 10 | 38 | 22 | 19 | 6 | 15.5 | 63 | 37.5 | 100 | 50 | 10 | 37.5 | 75h9 | 77h9 | 35H9 | 13 | 26H9 | 12 | 5 | 3 | 7.5 | 20 | 10.5 | 18 | 10.5 |
Size | JC | JD | JJ | JU | P | Q | S | SD | SE | SF | SU | UU | WA | WB | WC | WD | WE | WF | XA | XB | XC | YA | YB | YC |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | M8 x 1.25 | 12 | M5 x 0.8 | M8 x 1 | M5 x 0.8 | 34 | 92 | 9 | 13 | 45 | 17.7 | 47 | 15 | 3H9 | 3.5 | M5 x 0.8 | 8 | 32 | 27 | 3H9 | 3.5 | 19 | 3H9 | 3.5 |
20 | M10 x 1.5 | 15 | M6 x 1 | M10 x 1 | M5 x 0.8 | 10 | 117 | 10 | 12 | 60 | 25 | 54 | 20.5 | 4H9 | 4.5 | M6 x 1 | 10 | 43 | 36 | 4H9 | 4.5 | 24 | 4H9 | 4.5 |
30 | M10 x 1.5 | 15 | M6 x 1 | M10 x 1 | Rc 1/8∗ | 40 | 127 | 11.5 | 14 | 65 | 25 | 57 | 23 | 4H9 | 4.5 | M6 x 1 | 10 | 48 | 39 | 4H9 | 4.5 | 28 | 4H9 | 4.5 |
50 | M12 x 1.75 | 18 | M8 x 1.25 | M14 x 1.5 | Rc 1/8∗ | 46 | 152 | 14.5 | 15 | 75 | 31.4 | 66 | 26.5 | 5H9 | 5.5 | M8 x 1.25 | 12 | 55 | 45 | 5H9 | 5.5 | 33 | 5H9 | 5.5 |
Size | FU |
---|---|
70 | 55.4 |
100 | 55.5 |
200 | 79.5 |
Size | AA | AB | A | AV | AW | AX | AY | BA | BB | BC | BD | BE | CB | D | DD | DE | DF | DG | FA | FB | FC | FD | H | J | JA | JB |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70 | 90 | 92 | 84 | 42 | 25.5 | 27 | 8 | 17 | 75 | 44.5 | 110 | 57 | 36 | 88h9 | 90h9 | 46H9 | 16 | 22H9 | 12.5 | 5 | 3.5 | 9 | 22 | 10.4 | 17.5 | 10.5 |
100 | 101 | 102 | 95 | 50 | 29.5 | 27 | 8 | 17 | 85 | 50.5 | 130 | 66 | 42 | 98h9 | 100h9 | 56H9 | 19 | 24H9 | 14.5 | 6 | 3.5 | 12 | 27 | 10.4 | 17.5 | 10.5 |
200 | 119 | 120 | 113 | 60 | 36.5 | 36 | 10 | 24 | 103 | 65.5 | 150 | 80 | 57 | 116h9 | 118h9 | 64H9 | 24 | 32H9 | 16.5 | 9 | 5.5 | 15 | 32 | 14.2 | 20 | 12.5 |
Size | JC | JD | JJ | JK | JU | Q | S | SD | SF | SU | UU | WA | WB | WC | WD | WE | WF | XA | XB | XC | YA | YB | YC |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70 | M12 x 1.75 | 18 | M8 x 1.25 | 10 | M20 x 1.5 | 53 | 170 | 18 | 79 | 34.2 | 75 | 32.5 | 5H9 | 5.5 | M8 x 1.25 | 12.5 | 67 | 54 | 5H9 | 3.5 | 39 | 5H9 | 3.5 |
100 | M12 x 1.75 | 18 | M8 x 1.25 | 10 | M20 x 1.5 | 59 | 189 | 22 | 90 | 34.3 | 86 | 37.5 | 6H9 | 6.5 | M10 x 1.5 | 14.5 | 77 | 59 | 6H9 | 4.5 | 49 | 6H9 | 4.5 |
200 | M16 x 2 | 25 | M12 x 1.75 | 13 | M27 x 1.5 | 74 | 240 | 29 | 108 | 40.2 | 106 | 44 | 8H9 | 8.5 | M12 x 1.7 | 16.5 | 90 | 69 | 8H9 | 4.5 | 54 | 8H9 | 6 |
Part Number
|
---|
MSQB20R-M9PVL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Torque (N▪m) | Rigidity and accuracy | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Format | Size | Switch | Lead wire (m) | Number of switches | Port types | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
703.73 € | 1 | 26 Days | Less than 1 | Standard | 0.1 to Less Than 1 | 0.116 | With internal shock absorber | 20 | M9PV | 3 | 2 | M5 |
Loading...
Type | Rotary Table 2-Point Stop | Main Body Shape | Block shape | Angle of Oscillation A | Free setting type |
---|---|---|---|---|---|
Operation Method | Double Rack | Usage Environment/Application | Standard | Valve | Not Provided |
This page is MSQ*10~200, Rotary Table, Rack & Pinion, Basic & High Precision, part number MSQB20R-M9PVL.
You can find the detail information about specifications and dimensions on part number MSQB20R-M9PVL.
Configure
Basic Attributes
Type
Torque(N▪m)
Rigidity and accuracy
Allowable Kinetic Energy(J)
Allowable Kinetic Energy(J)
Format
Size
Switch
Lead wire(m)
Number of switches
Port types
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MSQA10A-M9BW |
MSQA10A-M9BZ |
MSQA10A-M9PSAPC |
MSQB20R-M9PW |
MSQB20R-M9PWL |
MSQB20R-M9PZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Torque (N▪m) | Rigidity and accuracy | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Format | Size | Switch | Lead wire (m) | Number of switches | Port types |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
839.34 € | 1 | 26 Days | Less than 1 | High rigidity / high precision | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | M9BW | 0.5 | 2 | M5 | ||
848.68 € | 1 | 26 Days | Less than 1 | High rigidity / high precision | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | M9B | 5 | 2 | M5 | ||
852.03 € | 1 | 26 Days | - | High rigidity / high precision | 0.005 to Less Than 0.01 | 0.007 | Includes adjusting bolt | 10 | M9P | 0.5 (M8 3-pin plug connector) | 2 | M5 | ||
681.37 € | 1 | 26 Days | Less than 1 | Standard | 0.1 to Less Than 1 | 0.116 | With internal shock absorber | 20 | M9PW | 0.5 | 2 | M5 | ||
688.89 € | 1 | 26 Days | Less than 1 | Standard | 0.1 to Less Than 1 | 0.116 | With internal shock absorber | 20 | M9PW | 3 | 2 | M5 | ||
692.48 € | 1 | 26 Days | Less than 1 | Standard | 0.1 to Less Than 1 | 0.116 | With internal shock absorber | 20 | M9P | 5 | 2 | M5 |