Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LER50J-2L
Part Number
|
---|
LER50J-2L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Angle of Oscillation A | Torque (N▪m) | Torque (N▪m) | Rigidity and accuracy | Size | Motor cable entry direction | Actuator cable type | Actuator cable length (m) | Controller/driver type | I/O cable length, communication plug (m) | Controller/driver mounting method | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,319.80 € | 1 | 9 Days | [180°] External Stopper | Less than 1 / 6 to Less Than 10 | 6.6 | High rigidity / high precision | 50 | Entry on the left side | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
Loading...
Type | Axis output of rotary actuator on one side | Main Body Shape | Block shape | Usage Environment/Application | High Speed |
---|---|---|---|---|---|
Valve | Not Provided |
This page is LER, Electric Rotary Table, part number LER50J-2L.
You can find the detail information about specifications and dimensions on part number LER50J-2L.
Configure
Basic Attributes
Angle of Oscillation A
Torque(N▪m)
Type
Torque(N▪m)
Rigidity and accuracy
Size
Motor cable entry direction
Actuator cable type
Actuator cable length(m)
Controller/driver type
I/O cable length, communication plug(m)
Controller/driver mounting method
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LER10J-2-R3 |
LER10J-2-R31P1 |
LER10J-2-R51P3 |
LER50J-3 |
LER50J-3-S11N1 |
LER50J-3-S5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Angle of Oscillation A | Torque (N▪m) | Torque (N▪m) | Rigidity and accuracy | Size | Motor cable entry direction | Actuator cable type | Actuator cable length (m) | Controller/driver type | I/O cable length, communication plug (m) | Controller/driver mounting method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,186.40 € | 1 | 9 Days | [180°] External Stopper | Less than 1 | 0.22 | Standard | 10 | Basic type (entry on the right side) | Robotic (flexible) cable | 3 | Without controller/driver | Without cable (without communication plug connector) | Screw mounting | ||
1,549.47 € | 1 | 9 Days | [180°] External Stopper | Less than 1 | 0.22 | Standard | 10 | Basic type (entry on the right side) | Robotic (flexible) cable | 3 | LECP1 (programless type) / PNP | 1.5 | Screw mounting | ||
1,645.30 € | 1 | 9 Days | [180°] External Stopper | Less than 1 | 0.22 | Standard | 10 | Basic type (entry on the right side) | Robotic (flexible) cable | 5 | LECP1 (programless type) / PNP | 3 | Screw mounting | ||
1,319.80 € | 1 | 9 Days | [90°] External Stopper | 6 to Less Than 10 / Less than 1 | 6.6 | High rigidity / high precision | 50 | Basic type (entry on the right side) | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting | ||
1,417.03 € | 1 | 9 Days | [90°] External Stopper | 6 to Less Than 10 / Less than 1 | 6.6 | High rigidity / high precision | 50 | Basic type (entry on the right side) | Standard cable | 1.5 | LECP1 (programless type) / NPN | 1.5 | Screw mounting | ||
1,461.03 € | 1 | 9 Days | [90°] External Stopper | 6 to Less Than 10 / Less than 1 | 6.6 | High rigidity / high precision | 50 | Basic type (entry on the right side) | Standard cable | 5 | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |