Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
LER50K-R1 |
LER50K-R1C917 |
LERH50K-R1 |
LERH50K-R1CE17 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Angle of Oscillation A | Torque (N▪m) | Torque (N▪m) | Rigidity and accuracy | Size | Motor cable entry direction | Actuator cable type | Actuator cable length (m) | Controller/driver type | I/O cable length, communication plug (m) | Controller/driver mounting method | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,144.73 € | 1 | 7 Days | 320° | Less than 1 / 10 to Less Than 20 | 10 | High rigidity / high precision | 50 | Basic type (entry on the right side) | Robotic (flexible) cable | 1.5 | Without controller/driver | Without cable (without communication plug connector) | Screw mounting | ||
1,843.89 € | 1 | 7 Days | 320° | Less than 1 / 10 to Less Than 20 | 10 | High rigidity / high precision | 50 | Basic type (entry on the right side) | Robotic (flexible) cable | 1.5 | Without controller/driver | Without cable (without communication plug connector) | Screw mounting | ||
1,789.27 € | 1 | 9 Days | 320° | 10 to Less Than 20 | 10 | High rigidity / high precision | 50 | Basic type (entry on the right side) | Robotic (flexible) cable | 1.5 | Without controller/driver | Without cable (without communication plug connector) | Screw mounting | ||
2,494.73 € | 1 | 7 Days | 320° | Less than 1 / 10 to Less Than 20 | 10 | High rigidity / high precision | 50 | Basic type (entry on the right side) | Robotic (flexible) cable | 1.5 | Without controller/driver | Without cable (without communication plug connector) | Screw mounting |
Loading...
Type | Axis output of rotary actuator on one side | Main Body Shape | Block shape | Usage Environment/Application | High Speed |
---|---|---|---|---|---|
Valve | Not Provided |
Configure
Basic Attributes
Torque(N▪m)
Type
Angle of Oscillation A
Torque(N▪m)
Rigidity and accuracy
Size
Motor cable entry direction
Actuator cable type
Actuator cable length(m)
Controller/driver type
I/O cable length, communication plug(m)
Controller/driver mounting method
Filter by CAD data type
Filter by standard shipping days
Optional Attributes