Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CRJB05-90E-M9B
Part Number
|
---|
CRJB05-90E-M9B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Angle of Oscillation A | Torque (N▪m) | Allowable Kinetic Energy (J) | Format | Size | Connection port location | Switch | Lead wire (m) | Number of switches | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
210.13 € | 1 | 26 Days | [90°] 90° | Less than 1 | 0.00025 | Basic type | 05 | Side ported | M9B | 0.5 | 2 |
Loading...
Type | Axis output of rotary actuator on one side | Main Body Shape | Block shape | Operation Method | Single rack |
---|---|---|---|---|---|
Usage Environment/Application | Standard | Rigidity and accuracy | Standard | Valve | Not Provided |
Allowable Kinetic Energy(J) | Less than 0.005 | Patterning | Standard product |
This page is Mini Rotary Actuator CRJ Series, part number CRJB05-90E-M9B.
You can find the detail information about specifications and dimensions on part number CRJB05-90E-M9B.
Configure
Basic Attributes
Angle of Oscillation A
Type
Torque(N▪m)
Allowable Kinetic Energy(J)
Format
Size
Connection port location
Switch
Lead wire(m)
Number of switches
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CRJB05-180-F8NL |
CRJB05-180-F8P |
CRJB05-180-F8PL |
CRJB05-90E-M9BL |
CRJB05-90E-M9BS |
CRJB05-90E-M9PZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Angle of Oscillation A | Torque (N▪m) | Allowable Kinetic Energy (J) | Format | Size | Connection port location | Switch | Lead wire (m) | Number of switches |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
253.19 € | 1 | 26 Days | [180°] 180° | - | 0.00025 | Basic type | 05 | Front ported | F8N | 3 | 2 | ||
248.13 € | 1 | 26 Days | [180°] 180° | Less than 1 | 0.00025 | Basic type | 05 | Front ported | F8P | 0.5 | 2 | ||
253.19 € | 1 | 26 Days | [180°] 180° | Less than 1 | 0.00025 | Basic type | 05 | Front ported | F8P | 3 | 2 | ||
217.53 € | 1 | 26 Days | [90°] 90° | Less than 1 | 0.00025 | Basic type | 05 | Side ported | M9B | 3 | 2 | ||
179.11 € | 1 | 26 Days | [90°] 90° | Less than 1 | 0.00025 | Basic type | 05 | Side ported | M9B | 0.5 | 1 | ||
226.85 € | 1 | 26 Days | [90°] 90° | Less than 1 | 0.00025 | Basic type | 05 | Side ported | M9P | 5 | 2 |