Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
PFMV300-ML-A |
PFMV303-ML-A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Sensor/Monitor Configuration | Output Method | Analog Output Specification | No. of Inputs | No. of Outputs | Analog Voltage Output (V) | Analog Current Output (mA) | Unit Specifications | Bracket | Applicable Sensors | Option | Instruction Manual | Calibration Certificate | Input specifications | External input | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
161.60 € | 1 | 26 Days | [Separate Type, Connector Joint] Remote type monitor unit | NPN Open Collector / Analog | Voltage | 1 | 3 | [1 to 5 V DC] 1 to 5 V DC | - | SI unit fixed | None | PFMV5□ (F)-1-□□ | Power supply, output connection cable | With operation manual (Japanese and English) | With calibration certificate | Voltage input | None | ||
161.60 € | 1 | 26 Days | [Separate Type, Connector Joint] Remote type monitor unit | PNP Open Collector / Analog | Voltage | 1 | 3 | [1 to 5 V DC] 1 to 5 V DC | - | SI unit fixed | None | PFMV5□ (F)-1-□□ | Power supply, output connection cable | With operation manual (Japanese and English) | With calibration certificate | Voltage input | None |
Loading...
Type | Flow monitor | Power Supply Type | DC | Power Supply Voltage(V) | 12 to 24 ±10% |
---|
Configure
Basic Attributes
Sensor/Monitor Configuration
Output Method
Analog Voltage Output(V)
Type
Analog Output Specification
No. of Inputs
No. of Outputs
Unit Specifications
Bracket
Applicable Sensors
Option
Instruction Manual
Calibration Certificate
Input specifications
External input
Filter by standard shipping days
Optional Attributes