Voltage Monitor for PFMV5, PFMV3 Series (Part Numbers)

Voltage Monitor for PFMV5, PFMV3 Series
A flow sensor voltage monitor.
[Features]
· A full range of sensors (6 ranges) can be covered by one monitor.
· Connectors.
· Easy connection and removal of wiring.
[Applications]
· For monitoring the voltage of PFMV5.

(i)Remark

  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PFMV300-MEG
PFMV303-MEG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Sensor/Monitor Configuration Output Method Analog Output Specification No. of Inputs No. of Outputs Analog Voltage Output
(V)
Analog Current Output
(mA)
Unit Specifications Bracket Applicable Sensors Option Instruction Manual Calibration Certificate Input specifications External input

129.44 €

1 26 Days [Separate Type, Connector Joint] Remote type monitor unitNPN Open Collector / AnalogVoltage13[1 to 5 V DC] 1 to 5 V DC-SI unit fixedWith BracketPFMV5□ (F)-1-□□With a connector which is used for connecting sensorWith operation manual (Japanese and English)Without calibration certificateVoltage inputNone

129.44 €

1 26 Days [Separate Type, Connector Joint] Remote type monitor unitPNP Open Collector / AnalogVoltage13[1 to 5 V DC] 1 to 5 V DC-SI unit fixedWith BracketPFMV5□ (F)-1-□□With a connector which is used for connecting sensorWith operation manual (Japanese and English)Without calibration certificateVoltage inputNone

Loading...

  1. 1

Basic information

Type Flow monitor Power Supply Type DC Power Supply Voltage(V) 12 to 24 ±10%

Tech Support