Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PFMV301-MBG-NA
Part Number
|
---|
PFMV301-MBG-NA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Sensor/Monitor Configuration | Output Method | Analog Output Specification | No. of Inputs | No. of Outputs | Analog Voltage Output (V) | Analog Current Output (mA) | Unit Specifications | Bracket | Applicable Sensors | Option | Instruction Manual | Calibration Certificate | Input specifications | External input | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
149.66 € | 1 | 26 Days | [Separate Type, Connector Joint] Remote type monitor unit | NPN Open Collector / Analog | Current | 1 | 3 | - | [DC 4-20mA] DC 4-20mA | SI unit fixed | None | PFMV5□ (F)-1-□□ | With panel-mount adapter + connector for sensor connection | No Instruction Manual | With calibration certificate | Voltage input | None |
Loading...
Type | Flow monitor | Power Supply Type | DC | Power Supply Voltage(V) | 12 to 24 ±10% |
---|
This page is Voltage Monitor for PFMV5, PFMV3 Series, part number PFMV301-MBG-NA.
You can find the detail information about specifications and dimensions on part number PFMV301-MBG-NA.
Configure
Basic Attributes
Sensor/Monitor Configuration
Output Method
Analog Voltage Output(V)
Type
Analog Output Specification
No. of Inputs
No. of Outputs
Unit Specifications
Bracket
Applicable Sensors
Option
Instruction Manual
Calibration Certificate
Input specifications
External input
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PFMV300-LG |
PFMV300-M |
PFMV300-M-A |
PFMV301-MEG |
PFMV301-ML |
PFMV301-ML-N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Sensor/Monitor Configuration | Output Method | Analog Output Specification | No. of Inputs | No. of Outputs | Analog Voltage Output (V) | Analog Current Output (mA) | Unit Specifications | Bracket | Applicable Sensors | Option | Instruction Manual | Calibration Certificate | Input specifications | External input |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
144.94 € | 1 | 26 Days | [Separate Type, Connector Joint] Remote type monitor unit | NPN Open Collector / Analog | Voltage | 1 | 3 | [1 to 5 V DC] 1 to 5 V DC | - | With unit conversion function | None | PFMV5□ (F)-1-□□ | Power supply / output connection cable + connector for sensor connection | With operation manual (Japanese and English) | Without calibration certificate | Voltage input | None | ||
122.34 € | 1 | 26 Days | [Separate Type, Connector Joint] Remote type monitor unit | NPN Open Collector / Analog | Voltage | 1 | 3 | [1 to 5 V DC] 1 to 5 V DC | - | SI unit fixed | None | PFMV5□ (F)-1-□□ | None | With operation manual (Japanese and English) | Without calibration certificate | Voltage input | None | ||
142.53 € | 1 | 26 Days | [Separate Type, Connector Joint] Remote type monitor unit | NPN Open Collector / Analog | Voltage | 1 | 3 | [1 to 5 V DC] 1 to 5 V DC | - | SI unit fixed | None | PFMV5□ (F)-1-□□ | None | With operation manual (Japanese and English) | With calibration certificate | Voltage input | None | ||
129.44 € | 1 | 26 Days | [Separate Type, Connector Joint] Remote type monitor unit | NPN Open Collector / Analog | Current | 1 | 3 | - | [DC 4-20mA] DC 4-20mA | SI unit fixed | With Bracket | PFMV5□ (F)-1-□□ | With a connector which is used for connecting sensor | With operation manual (Japanese and English) | Without calibration certificate | Voltage input | None | ||
141.39 € | 1 | 26 Days | [Separate Type, Connector Joint] Remote type monitor unit | NPN Open Collector / Analog | Current | 1 | 3 | - | [DC 4-20mA] DC 4-20mA | SI unit fixed | None | PFMV5□ (F)-1-□□ | Power supply, output connection cable | With operation manual (Japanese and English) | Without calibration certificate | Voltage input | None | ||
141.39 € | 1 | 26 Days | [Separate Type, Connector Joint] Remote type monitor unit | NPN Open Collector / Analog | Current | 1 | 3 | - | [DC 4-20mA] DC 4-20mA | SI unit fixed | None | PFMV5□ (F)-1-□□ | Power supply, output connection cable | No Instruction Manual | Without calibration certificate | Voltage input | None |