Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDG1WBN100-50Z
Part Number
|
---|
CDG1WBN100-50Z |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Bellows | Custom-made Specifications | Connector type | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
219.71 € | 1 | 7 Days | 100 | 50 | Standard | Rubber cushion | Built-in magnet | Without switch | - | - | Basic type | Male rod end | Without rod boot | Made-to-order products not available | - | - |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Double rod | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Operating Pressure(MPa) | 0.08 to 1.0 |
This page is CG1W Series Standard Type Double Acting, Double Rod Air Cylinder, part number CDG1WBN100-50Z.
You can find the detail information about specifications and dimensions on part number CDG1WBN100-50Z.
Configure
Basic Attributes
Lead Wire Length(m)
Number of Switches
Connector type
Type
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Environment, Applications
Cushion
Specifications
Auto Switch
Type of Mount Support
Rod Tip Shape
Bellows
Custom-made Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDG1WBA100-50Z |
CDG1WBA20-100Z |
CDG1WBA20-125Z |
CDG1WBN100-75Z |
CDG1WBN20-100Z |
CDG1WBN20-10Z |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Bellows | Custom-made Specifications | Connector type | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
241.24 € | 1 | 7 Days | 100 | 50 | Standard | Air cushion | Built-in magnet | Without switch | - | - | Basic type | Male rod end | Without rod boot | Made-to-order products not available | - | - | ||
77.90 € | 1 | 7 Days | 20 | 100 | Standard | Air cushion | Built-in magnet | Without switch | - | - | Basic type | Male rod end | Without rod boot | Made-to-order products not available | - | - | ||
80.87 € | 1 | 7 Days | 20 | 125 | Standard | Air cushion | Built-in magnet | Without switch | - | - | Basic type | Male rod end | Without rod boot | Made-to-order products not available | - | - | ||
230.03 € | 1 | 7 Days | 100 | 75 | Standard | Rubber cushion | Built-in magnet | Without switch | - | - | Basic type | Male rod end | Without rod boot | Made-to-order products not available | - | - | ||
60.21 € | 1 | 7 Days | 20 | 100 | Standard | Rubber cushion | Built-in magnet | Without switch | - | - | Basic type | Male rod end | Without rod boot | Made-to-order products not available | - | - | ||
51.37 € | 1 | 7 Days | 20 | 10 | Standard | Rubber cushion | Built-in magnet | Without switch | - | - | Basic type | Male rod end | Without rod boot | None | None | Standard type |