Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDG1WBA50-75Z-XC6
Part Number
|
---|
CDG1WBA50-75Z-XC6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Bellows | Custom-made Specifications | Connector type | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
172.06 € | 1 | 9 Days | 50 | 75 | Standard | Air cushion | Built-in magnet | Without switch | - | - | Basic type | Male rod end | Without rod boot | Material: stainless steel | None | Standard type |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Double rod | Main Body Shape | Standard |
---|---|---|---|---|---|
Additional Function | Standard | Operating Pressure(MPa) | 0.08 to 1.0 |
This page is CG1W Series Standard Type Double Acting, Double Rod Air Cylinder, part number CDG1WBA50-75Z-XC6.
You can find the detail information about specifications and dimensions on part number CDG1WBA50-75Z-XC6.
Configure
Basic Attributes
Lead Wire Length(m)
Number of Switches
Type
Cylinder (Tube) Inner Diameter(Ø)
Stroke(mm)
Environment, Applications
Cushion
Specifications
Auto Switch
Type of Mount Support
Rod Tip Shape
Bellows
Custom-made Specifications
Connector type
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDG1WBA100-50Z |
CDG1WBA20-100Z |
CDG1WBA20-125Z |
CDG1WBA63-100Z |
CDG1WBA63-125Z |
CDG1WBA63-150Z |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Environment, Applications | Cushion | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Bellows | Custom-made Specifications | Connector type | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
241.24 € | 1 | 7 Days | 100 | 50 | Standard | Air cushion | Built-in magnet | Without switch | - | - | Basic type | Male rod end | Without rod boot | Made-to-order products not available | - | - | ||
77.90 € | 1 | 7 Days | 20 | 100 | Standard | Air cushion | Built-in magnet | Without switch | - | - | Basic type | Male rod end | Without rod boot | Made-to-order products not available | - | - | ||
80.87 € | 1 | 7 Days | 20 | 125 | Standard | Air cushion | Built-in magnet | Without switch | - | - | Basic type | Male rod end | Without rod boot | Made-to-order products not available | - | - | ||
196.53 € | 1 | 7 Days | 63 | 100 | Standard | Air cushion | Built-in magnet | Without switch | - | - | Basic type | Male rod end | Without rod boot | None | None | Standard type | ||
203.19 € | 1 | 7 Days | 63 | 125 | Standard | Air cushion | Built-in magnet | Without switch | - | - | Basic type | Male rod end | Without rod boot | Made-to-order products not available | - | - | ||
209.85 € | 1 | 7 Days | 63 | 150 | Standard | Air cushion | Built-in magnet | Without switch | - | - | Basic type | Male rod end | Without rod boot | Made-to-order products not available | - | - |