Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PFM314-MLDF
Part Number
|
---|
PFM314-MLDF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Sensor/Monitor Configuration | Output Method | Analog Output Specification | No. of Outputs | Analog Voltage Output (V) | Analog Current Output (mA) | Unit Specifications | Bracket | Applicable Sensors | Accessory | Option | Instruction Manual | Calibration Certificate | Input specifications | External input | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
140.92 € | 1 | 26 Days | [Separate Type, Connector Joint] Separate Type, Connector Joint | PNP Open Collector | Current | 3 | - | [DC 4-20mA] DC 4-20mA | SI unit fixed | None | PFM5□□(S)-□-2-□ | With Panel-mount adapter + Front protective cover + with Connector for sensor connection | Power supply, output connection cable | With operation manual (Japanese and English) | Without calibration certificate | Current Input | None |
Loading...
Type | Flow monitor | No. of Inputs | 1 | Power Supply Type | DC |
---|---|---|---|---|---|
Power Supply Voltage(V) | 24±10% | Protective Structure | IP40 |
This page is Flow Sensor Flow Monitor PFM3 Series, part number PFM314-MLDF.
You can find the detail information about specifications and dimensions on part number PFM314-MLDF.
Configure
Basic Attributes
Sensor/Monitor Configuration
Analog Voltage Output(V)
Type
Output Method
Analog Output Specification
No. of Outputs
Unit Specifications
Bracket
Applicable Sensors
Accessory
Option
Instruction Manual
Calibration Certificate
Input specifications
External input
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PFM300-LB-A |
PFM300-LBF |
PFM300-LBF-A |
PFM314-MLDF-A |
PFM314-MLEF |
PFM314-MLF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Sensor/Monitor Configuration | Output Method | Analog Output Specification | No. of Outputs | Analog Voltage Output (V) | Analog Current Output (mA) | Unit Specifications | Bracket | Applicable Sensors | Accessory | Option | Instruction Manual | Calibration Certificate | Input specifications | External input |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
151.63 € | 1 | 26 Days | [Separate Type, Connector Joint] Remote type monitor unit | NPN Open Collector / Analog | Voltage | 3 | [1 to 5 V DC] 1 to 5 V DC | - | With unit conversion function | None | PFM5□□(S)-□-1-□ | Panel-mount adapter | Power supply, output connection cable | With operation manual (Japanese and English) | With calibration certificate | Voltage input | None | ||
136.48 € | 1 | 26 Days | [Separate Type, Connector Joint] Separate Type, Connector Joint | NPN Open Collector / Analog | Voltage | 3 | [1 to 5 V DC] 1 to 5 V DC | - | With unit conversion function | None | PFM5□□(S)-□-1-□ | With Panel-mount adapter + with Connector for sensor connection | Power supply, output connection cable | With operation manual (Japanese and English) | Without calibration certificate | Voltage input | None | ||
154.89 € | 1 | 26 Days | [Separate Type, Connector Joint] Separate Type, Connector Joint | NPN Open Collector / Analog | Voltage | 3 | [1 to 5 V DC] 1 to 5 V DC | - | With unit conversion function | None | PFM5□□(S)-□-1-□ | With Panel-mount adapter + with Connector for sensor connection | Power supply, output connection cable | With operation manual (Japanese and English) | With calibration certificate | Voltage input | None | ||
159.32 € | 1 | 26 Days | [Separate Type, Connector Joint] Separate Type, Connector Joint | PNP Open Collector | Current | 3 | - | [DC 4-20mA] DC 4-20mA | SI unit fixed | None | PFM5□□(S)-□-2-□ | With Panel-mount adapter + Front protective cover + with Connector for sensor connection | Power supply, output connection cable | With operation manual (Japanese and English) | With calibration certificate | Current Input | None | ||
135.50 € | 1 | 26 Days | [Separate Type, Connector Joint] Separate Type, Connector Joint | PNP Open Collector | Current | 3 | - | [DC 4-20mA] DC 4-20mA | SI unit fixed | Yes | PFM5□□(S)-□-2-□ | With connector for sensor connection | Power supply, output connection cable | With operation manual (Japanese and English) | Without calibration certificate | Current Input | None | ||
132.23 € | 1 | 26 Days | [Separate Type, Connector Joint] Separate Type, Connector Joint | PNP Open Collector | Current | 3 | - | [DC 4-20mA] DC 4-20mA | SI unit fixed | None | PFM5□□(S)-□-2-□ | With connector for sensor connection | Power supply, output connection cable | With operation manual (Japanese and English) | Without calibration certificate | Current Input | None |