• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Flow Sensor Flow Monitor PFM3 Series (Part Numbers - CAD Download)

Flow Sensor Flow Monitor PFM3 Series
Flow sensor flow monitor that is easy to connect/disconnect wiring.
[Features]
· Vertical, horizontal and close mounting are possible (panel mount).
· Remote type monitor.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PFM301
PFM304
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Sensor/Monitor Configuration Output Method Analog Output Specification No. of Outputs Analog Voltage Output
(V)
Analog Current Output
(mA)
Unit Specifications Bracket Applicable Sensors Accessory Option Instruction Manual Calibration Certificate Input specifications External input

111.61 €

1 26 Days [Separate Type, Connector Joint] Separate Type, Connector JointNPN Open Collector / AnalogCurrent3-[DC 4-20mA] DC 4-20mAWith unit conversion functionNonePFM5□□(S)-□-1-□NoneNoneWith operation manual (Japanese and English)Without calibration certificateVoltage inputNone

111.61 €

1 26 Days [Separate Type, Connector Joint] Separate Type, Connector JointPNP Open CollectorCurrent3-[DC 4-20mA] DC 4-20mAWith unit conversion functionNonePFM5□□(S)-□-1-□NoneNoneWith operation manual (Japanese and English)Without calibration certificateVoltage inputNone

Loading...

  1. 1

Basic information

Type Flow monitor No. of Inputs 1 Power Supply Type DC
Power Supply Voltage(V) 24±10% Protective Structure IP40

Tech Support