Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ISE40A-01-V-X501
External appearance of M8 (3 pin) connector
External appearance of ZSE40A (F) / ISE40A Series
Piping variation
Mounting variation
* It is compatible with the ZSE40/ISE40 Series.
Model | ZSE40A (Vacuum Pressure) | ZSE40AF (Compound pressure) | ISE40A (Positive pressure) | ||
---|---|---|---|---|---|
Rated pressure range | 0.0 to -101.3 kPa | -100.0 to +100.0 kPa | -0.100 to +1.000 MPa | ||
Display / Set pressure range | +10.0 to -105.0 kPa | -105.0 to +105.0 kPa | -0.105 to +1.050 MPa | ||
Withstand pressure | 500 kPa | 500 kPa | 1.5 MPa | ||
Display / Minimum set unit | 0.1 kPa | 0.1 kPa | 0.001 MPa | ||
Applicable fluid | Air, non-corrosive gases, nonflammable gas | ||||
Power supply voltage | 12 to 24 V DC ±10% ripple (p-p) 10% or less (With reverse connection protection) | ||||
Current consumption | 45 mA or less | ||||
Switch output | NPN or PNP open collector 1 output or 2 outputs | ||||
- | Maximum load current | 80 mA | |||
Maximum applied voltage | 28 V (with NPN output) | ||||
Residual voltage | 1 V or less | ||||
Response time | 2.5 ms (Anti-chattering function 20, 100, 500, 1,000, 2,000 ms selectable) | ||||
Short-circuit protection | Yes | ||||
Repeatability | ±0.2% F.S. ±1 digit | ||||
Hysteresis | Hysteresis mode | Variable from 0 *1) | |||
Window comparator mode | |||||
Analog output | Voltage output *2) | Output voltage (Rated pressure range) | 1 to 5 V ±2.5% F.S. | 0.6 to 5 V±2.5%F.S. | |
Linearity | ±1% F.S. | ||||
Output impedance | Approx. 1 kΩ | ||||
Current output *3) | Output current (rated pressure range) | 4 to 20 mA ±2.5% F.S. | 2.4 to 20 mA ±2.5% F.S. | ||
Linearity | ±1% F.S. | ||||
Load impedance | Maximum load impedance Power supply voltage 12 V: 300 Ω Maximum load impedance Power supply voltage 24 V: 600 Ω Minimum load impedance 50 Ω | ||||
Auto-shift input | Dry input (reed or solid state), Low level 0.4 V or less, input time 5 ms or more | ||||
Display | 3 1/2-digit 7-segment LCD 2-color display (Red/green) | ||||
Display accuracy | ±2% F.S. ±1 digit (with ambient temperature of 25°C ±3°C) | ||||
Indicator light | Lights up when switch output is turned ON, OUT1, OUT2: Orange | ||||
Environment | Enclosure | IP65 | |||
Operating temperature range *4) | During operation: -5 to +50°C, during storage: -10~+60℃ (No condensation or freezing) | ||||
Operating humidity range | Operating/stored: 35 to 85% RH (no condensation) | ||||
Withstand voltage | 1,000 V AC for 1 min. between terminals and housing | ||||
Insulation resistance | 50 MΩ or more (500 V DC measured via megohmmeter) between terminals and housing | ||||
Temperature characteristics | ±2% F.S. (based on 25°C) | ||||
Lead | Oil-proof heavy-duty vinyl cable 5 cores | ||||
ø3.5 (diameter: 3.5 mm) 2 m Conductor cross-sectional area 0.15 mm^2 (AWG26) Insulator outer diameter 0.95 mm | |||||
Standards | CE UL/CSA (E216656) |
*1) If the applied voltage fluctuates around the set value, the hysteresis width must be set to a value more than the width of the fluctuations or chattering will occur.
Note 2) When analog voltage output is selected, analog current output cannot be selected at the same time.
Note 3) When analog current output is selected, analog voltage output cannot be selected at the same time.
*4) UL temperature rating: Ambient temperature is MAX 50°C.
Part number | 01 | N01 | W1 | WF1 | M5 | C4 | C6 | |
---|---|---|---|---|---|---|---|---|
Port size | R1/8 (With M5 female thread) | NPT1/8 (With M5 female thread) | Rc 1/8 | G1/8 | M5 × 0.8 Female thread | ø4 (Pipe connection port diameter 4 mm) one-touch fitting | ø6 (Pipe connection port diameter 6 mm) one-touch fitting | |
Material of parts in contact with fluids | Sensor pressure receiving area | Silicon | ||||||
Piping port | C3602 (Electroless nickel plating) O-ring HNBR | ZDC2 O-ring HNBR | ZDC2, POM, Stainless steel 304, C3604 (Electroless nickel plating) O-ring HNBR, NBR | |||||
Weight | 78 g | 79 g | 97 g | 104 g | 101 g | |||
- | M8 connector | 45 g | 46 g | - | - |
It is necessary to set the pressure within the rated pressure range.
The set pressure range is the settable pressure range.
The rated pressure range is the pressure range that satisfies the switch specifications (accuracy, linearity, etc.).
Even if the value exceeds the rated pressure range, it can be set within the set pressure range, but the specifications are not guaranteed.
Graph of switch rated pressure range / set pressure range
Voltage Output
Current Output
Range | Rated pressure range | A | B | C |
---|---|---|---|---|
For vacuum pressure | 0.0 to -101.3 kPa | 10.1 kPa | 0 | -101.3 kPa |
For compound pressure | -100.0 to +100.0 kPa | - | -100.0 kPa | 100.0 kPa |
For positive pressure | -0.100 to +1.000 MPa | -0.100 MPa | 0 | 1.000 MPa |
(Units: mm)
Dimensional drawing of ZSE40A (F) / ISE40A-01/N01
Dimensional drawing of ZSE40A (F) / ISE40A-W1/-WF1
If the open air port of the switch may be blocked by water or dust, etc., it is necessary to insert a tube sold separately into the open air port fully and route the opposite end to a safe place away from water and dust.
* It can be used with TU0425 (material: polyurethane outer diameter is 4 mm, inner diameter is 2.5 mm) for the tube.
Dimensional drawing of ZSE40A/ISE40A-01-□-□L/-N01-□-□L
If the open air port of the switch may be blocked by water or dust, etc., it is necessary to insert a tube sold separately into the open air port fully and route the opposite end to a safe place away from water and dust.
* It can be used with TU0425 (material: polyurethane outer diameter is 4 mm, inner diameter is 2.5 mm) for the tube.
Body side plug connector pin arrangement
Part Number
|
---|
ISE40A-01-V-X501 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Fluid Type | Sensor/Monitor Configuration | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Fluid Characteristics | Pressure Type | No. of Outputs | Analog Voltage Output (V) | Analog Current Output (mA) | Power Supply Type | Power Supply Voltage (V) | Connection Tube Diameter | Display | Acquired Standards | Protective Structure | Unit Specifications | Bracket | Lead Wire | Custom-made Specifications | Rated Pressure Range | Details Type | Option | Instruction Manual | Pressure Setting Range | Calibration Certificate | External input | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
137.69 € | 1 | 4 Days | Pressure Switch | Air / Nitrogen Gas / Argon | [Integrated Type] Integrated Type | PNP Open Collector / Analog | Current | [Threads] Male thread (with female thread) | [Rc (R)] R | [1/8] 1/8 | Noncorrosive / Incombustible | Positive Pressure | 3 | - | [DC 4-20mA] 4 to 20mA | DC | [12 to 24] 12 to 24 ±10% | - | - | - | IP65 | With unit conversion function | None | Straight lead wire outlet | Lead wire length 3 m | -0.1 to 1.000 MPa | - | None | - | - | - | - |
Loading...
This page is 2-Colour Display High-Precision Digital Pressure Switch, ZSE40A(F) / ISE40A Series, part number ISE40A-01-V-X501.
You can find the detail information about specifications and dimensions on part number ISE40A-01-V-X501.
Configure
Basic Attributes
Fluid Type
Sensor/Monitor Configuration
Output Method
Pipe Port Type
Plumbing Thread Type
Nominal Pipe Thread Size
Analog Voltage Output(V)
Power Supply Voltage(V)
Connection Tube Diameter
Details Type
Instruction Manual
Pressure Setting Range
Calibration Certificate
External input
Type
Type
Analog Output Specification
Pressure Type
No. of Outputs
Power Supply Type
Unit Specifications
Bracket
Lead Wire
Custom-made Specifications
Rated Pressure Range
Option
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ISE40A-01-R-X501 |
ISE40A-01-T-X501 |
ISE40A-01-V-M |
ISE40A-01-Y-M-X531 |
ISE40A-01-Y-MA |
ISE40A-01-Y-MA-X531 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Fluid Type | Sensor/Monitor Configuration | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Fluid Characteristics | Pressure Type | No. of Outputs | Analog Voltage Output (V) | Analog Current Output (mA) | Power Supply Type | Power Supply Voltage (V) | Connection Tube Diameter | Display | Acquired Standards | Protective Structure | Unit Specifications | Bracket | Lead Wire | Custom-made Specifications | Rated Pressure Range | Details Type | Option | Instruction Manual | Pressure Setting Range | Calibration Certificate | External input |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
137.69 € | 1 | 4 Days | Pressure Switch | Argon / Nitrogen Gas / Air | [Integrated Type] Integrated Type | NPN Open Collector / Analog | Voltage | [Threads] Male thread (with female thread) | [Rc (R)] R | [1/8] 1/8 | Incombustible / Noncorrosive | Positive Pressure | 3 | [1 to 5 V DC] 1 to 5 V | - | DC | [12 to 24] 12 to 24 ±10% | - | - | - | IP65 | With unit conversion function | None | Straight lead wire outlet | Lead wire length 3 m | -0.1 to 1.000 MPa | - | None | - | - | - | - | ||
137.69 € | 1 | 4 Days | Pressure Switch | Argon / Nitrogen Gas / Air | [Integrated Type] Integrated Type | PNP Open Collector / Analog | Voltage | [Threads] Male thread (with female thread) | [Rc (R)] R | [1/8] 1/8 | Incombustible / Noncorrosive | Positive Pressure | 3 | [1 to 5 V DC] 1 to 5 V | - | DC | [12 to 24] 12 to 24 ±10% | - | - | - | IP65 | With unit conversion function | None | Straight lead wire outlet | Lead wire length 3 m | -0.1 to 1.000 MPa | - | None | - | - | - | - | ||
129.15 € | 1 | 39 Days | Pressure Switch | Argon / Nitrogen Gas / Air | [Integrated Type] Integrated Type | PNP Open Collector / Analog | Current | [Threads] Male thread (with female thread) | [Rc (R)] R | [1/8] 1/8 | Incombustible / Noncorrosive | Positive Pressure | 3 | - | [DC 4-20mA] 4 to 20mA | DC | [12 to 24] 12 to 24 ±10% | - | Digital | CE | IP65 | SI unit fixed | None | Straight lead wire outlet | None | -0.100 to 1.000 MPa | - | None | None | 0.105 to 1.050 MPa | None | Available (auto-switch input) | ||
143.10 € | 1 | 39 Days | Pressure Switch | Argon / Nitrogen Gas / Air | [Integrated Type] Integrated Type | PNP Open Collector | - | [Threads] Male thread (with female thread) | [Rc (R)] R | [1/8] 1/8 | Incombustible / Noncorrosive | Positive Pressure | 2 | - | - | DC | [12 to 24] 12 to 24 ±10% | - | - | - | IP65 | SI unit fixed | None | Straight lead wire outlet | M12 4-pin pre-wired connector (Lead wire length 100 mm) | -0.1 to 1.000 MPa | - | None | - | - | - | - | ||
133.60 € | 1 | Quote | Pressure Switch | Argon / Nitrogen Gas / Air | [Integrated Type] Integrated Type | PNP Open Collector | - | [Threads] Male thread (with female thread) | [Rc (R)] R | [1/8] 1/8 | Incombustible / Noncorrosive | Positive Pressure | 2 | - | - | DC | [12 to 24] 12 to 24 ±10% | - | Digital | CE | IP65 | SI unit fixed | With bracket A | Straight lead wire outlet | None | -0.100 to 1.000 MPa | - | None | None | 0.105 to 1.050 MPa | None | None | ||
147.55 € | 1 | Quote | Pressure Switch | Argon / Nitrogen Gas / Air | [Integrated Type] Integrated Type | PNP Open Collector | - | [Threads] Male thread (with female thread) | [Rc (R)] R | [1/8] 1/8 | Incombustible / Noncorrosive | Positive Pressure | 2 | - | - | DC | [12 to 24] 12 to 24 ±10% | - | Digital | CE | IP65 | SI unit fixed | With bracket A | Straight lead wire outlet | Compatible with M12 4-pin pre-wired connector (Lead wire length 100 mm) | -0.100 to 1.000 MPa | - | None | None | 0.105 to 1.050 MPa | None | None |