Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
IFW520-06-75-Q
External appearance of IFW5 Series
Fluid | Water / Non corrosive liquid* | |
---|---|---|
Operating Pressure | 0.1 to 0.6 MPa | |
Water resistance | 1.2 MPa | |
Operating temperature range | -5 to 60°C (no freezing) | |
Action | Diaphragm Regulator | |
Insulation Resistance | 100 MΩ or more (500 DC by insulation resistance tester) | |
Withstand Voltage | 1,500 V AC for 1 minute | |
Contact | Without terminal box: 1ab | |
With terminal box: 1a and 1b | ||
Connection port size | 3/8, 1/2, 3/4 | |
Liquid-contacting parts material | Body | CAC408 |
Rod | C3604B | |
Diaphragm | *)NBR |
* Please contact the manufacturer support center for further details of use.
*) Select "-X404" for ozone environment.
Model | Set flow rate range L/min | Maximum flow rate L/min | *) Hysteresis L/min |
---|---|---|---|
IFW510 | 1 to 10 | 20 | 1 or less |
IFW520 | 10 to 20 | 25 | 1.5 or less |
IFW550 | 20 to 50 | 60 | 3 or less |
*) Hysteresis is the flow rate required to move the micro switch from the operating position (ON signal) to the return position (OFF signal). (Typical value)
Voltage | Non-inductive load (A) | Inductive load (A) | ||||||
---|---|---|---|---|---|---|---|---|
Load resistance | Lamp load | Inductive load | Electric motor load | |||||
N.C. | N.O. | N.C. | N.O. | N.C. | N.O. | N.C. | N.O. | |
AC125V | 5 | 5 | 1.5 | 0.7 | 4 | 4 | 2.5 | 1.3 |
AC250V | 5 | 5 | 1 | 0.5 | 4 | 4 | 1.5 | 0.8 |
DC8V | 7 | 5 | 3 | 3 | 5 | 4 | 3 | 3 |
DC14V | 5 | 5 | 3 | 3 | 4 | 4 | 3 | 3 |
DC30V | 5 | 5 | 3 | 3 | 4 | 4 | 3 | 3 |
DC125V | 0.4 | 0.4 | 0.1 | 0.1 | 0.4 | 0.4 | 0.1 | 0.1 |
DC250V | 0.3 | 0.3 | 0.05 | 0.05 | 0.3 | 0.3 | 0.05 | 0.05 |
IFW5 Series structure and operating principle diagram
Operating Principle
When water flows, a differential pressure is generated before and after the orifice at the port of body 1. This differential pressure is detected by a pair of upper and lower diaphragms, rod 2 is displaced downward, operating lever 4 is lowered, and the micro switch is turned on.
If the flow rate is increased, the rod will be displaced downwards by 2, and if it is decreased, it will be displaced upwards. In addition, the adjustment gear 5 can be rotated and the gear 3 can be moved vertically to detect signals at any flow rate.
Number | Part Name | Material |
---|---|---|
1 | Body | CAC408 |
2 | Rod | C3604B |
3 | Gear | POM |
Number | Part Name | Material |
---|---|---|
4 | Operating lever | SPCC |
5 | Adjusting gear | POM |
IFW510 flow rate characteristics (Typical value)
IFW520 flow rate characteristics (Typical value)
IFW550 flow rate characteristics (Typical value)
(Units: mm)
Dimensional drawing of IFW5□0-□□-00 to 04 (without terminal box)
Dimensional drawing of IFW5□0-□□-10 to 24 (with terminal box)
Dimensional drawing of IFW5□0-□□-55 to 86 (with 24 V DC lamp and terminal box)
Internal wiring diagram of IFW5□0-□□-00, 10, 20
Symbol | Contact | Lead Wire Color |
---|---|---|
C | COMMON | Black |
A | NORMALLY OPEN | White |
B | NORMALLY CLOSED | Red |
Internal wiring diagram of IFW5□0-□□-01 to 04, 11 to 14, 21 to 24
Symbol | Contact | Lead Wire Color |
---|---|---|
C | COMMON | Black |
A | NORMALLY OPEN | White |
B | NORMALLY CLOSED | Red |
Part Number
|
---|
IFW520-06-75-Q |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Flow Rate Range (Max. Value) (L/min) | Output Method | Plumbing Thread Type | Nominal Pipe Thread Size | No. of Outputs | Applicable Fluid | Rated Pressure Range | Rating Flow Range (L/min) | Contact configuration | Terminal box | Lamp | CE compliant | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
206.89 € | 1 | 26 Days | 10~Less than 50 | Switch | [Rc (R)] Rc | [3/4] 3/4 | 1 | Water / Non corrosive liquid* | 0.1 to 0.6 MPa | 10 to 20 | 1b | With terminal box (For 24 V DC/-COM) | With LED light (24 V DC, red) | CE-compliant product |
Loading...
Type | Flow Switch | Fluid Type | Water | Sensor/Monitor Configuration | Integrated Type |
---|---|---|---|---|---|
Pipe Port Type | Female Thread | Fluid Characteristics | Noncorrosive |
This page is Flow Switch, Diaphragm Type, IFW5 Series, part number IFW520-06-75-Q.
You can find the detail information about specifications and dimensions on part number IFW520-06-75-Q.
Configure
Basic Attributes
Plumbing Thread Type
Nominal Pipe Thread Size
Type
Flow Rate Range (Max. Value)(L/min)
Output Method
No. of Outputs
Applicable Fluid
Rated Pressure Range
Rating Flow Range(L/min)
Contact configuration
Terminal box
Lamp
CE compliant
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
IFW510-03-11-Q |
IFW510-03-20-Q |
IFW510-03-55-Q |
IFW520-06-76-Q |
IFW520-06-85-Q |
IFW520-F03-00-Q |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Flow Rate Range (Max. Value) (L/min) | Output Method | Plumbing Thread Type | Nominal Pipe Thread Size | No. of Outputs | Applicable Fluid | Rated Pressure Range | Rating Flow Range (L/min) | Contact configuration | Terminal box | Lamp | CE compliant |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
206.89 € | 1 | 26 Days | 10~Less than 50 | Switch | [Rc (R)] Rc | [3/8] 3/8 | 1 | Water / Non corrosive liquid* | 0.1 to 0.6 MPa | 1 to 10 | 1a | With terminal box | With neon light (110 V AC, red) | CE-compliant product | ||
188.47 € | 1 | 26 Days | 10~Less than 50 | Switch | [Rc (R)] Rc | [3/8] 3/8 | 1 | Water / Non corrosive liquid* | 0.1 to 0.6 MPa | 1 to 10 | 1b | With terminal box | Without light | CE-compliant product | ||
206.89 € | 1 | 26 Days | 10~Less than 50 | Switch | [Rc (R)] Rc | [3/8] 3/8 | 1 | Water / Non corrosive liquid* | 0.1 to 0.6 MPa | 1 to 10 | 1b | With terminal box (For 24 V DC/+COM) | With LED light (24 V DC, red) | CE-compliant product | ||
206.89 € | 1 | 26 Days | 10~Less than 50 | Switch | [Rc (R)] Rc | [3/4] 3/4 | 1 | Water / Non corrosive liquid* | 0.1 to 0.6 MPa | 10 to 20 | 1b | With terminal box (For 24 V DC/-COM) | With LED light (24 V DC, green) | CE-compliant product | ||
206.89 € | 1 | 26 Days | 10~Less than 50 | Switch | [Rc (R)] Rc | [3/4] 3/4 | 1 | Water / Non corrosive liquid* | 0.1 to 0.6 MPa | 10 to 20 | 1a | With terminal box (For 24 V DC/-COM) | With LED light (24 V DC, red) | CE-compliant product | ||
165.82 € | 1 | 26 Days | 10~Less than 50 | Switch | [G] G | [3/8] 3/8 | 1 | Water / Non corrosive liquid* | 0.1 to 0.6 MPa | 10 to 20 | 1ab | Without terminal box | Without light | CE-compliant product |