Nylon Fan Snap Rivet, Substrate Hole ø3.0 / NSR-312.3, 3611, 310

Nylon Fan Snap Rivet, Substrate Hole ø3.0 / NSR-312.3, 3611, 310
Main Body
[Material] Nylon 66
[Color] Black
[Heat distortion temperature] 1.82 MPa…75°C
[UL Standard] UL94V-2 (Materials)
Spring
[Material] Piano wire

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NSR-310
NSR-312.3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength
(mm)
Head Diameter
(φ)

0.25 €

50 19 Days 10145.5

0.25 €

50 19 Days 1016.575

Loading...

  1. 1

Basic information

Material Nylon 66 Substrate hole(ø) 3.0

Tech Support