Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SKY-2S150AW-G-A-2
Part Number
|
---|
SKY-2S150AW-G-A-2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Width (mm) | Swivel Radius (mm) | Wheel color | Foil material | Wheel specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
143.73 € | 1 | Available | 17 Days | 193 to 183 | 140.01~220.00 | 200 | Rubber | Abrasion Resistance | - | - | - | 114 | - | 126 | Green | Aluminum | Standard |
Loading...
Caster Type | Plate Type Universal / With buffer | Stopper | NA | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Long Hole | Application | Streamlining of Logistics, Hand Truck | Wheel Bearings | Yes |
This page is SKY Series SKY-2S Model (Swivel Wheel), part number SKY-2S150AW-G-A-2.
You can find the detail information about specifications and dimensions on part number SKY-2S150AW-G-A-2.
Configure
Basic Attributes
Mounting Hole Pitch, Long Length Direction L1(mm)
Mounting Hole Pitch, Short Length Direction W1(mm)
Plate Length(mm)
Wheel Width(mm)
Type
Mounting Height H(mm)
Load Range(daN)
Allowable Load(daN)
Wheel Material
Wheel Characteristics
Plate Width(mm)
Swivel Radius(mm)
Wheel color
Foil material
Wheel specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SKY-2S150AW-A-1 |
SKY-2S150AW-A-2 |
SKY-2S150AW-G-A-1 |
SKY-2S150UWF(INJ)-A-1 |
SKY-2S150UWF(INJ)-A-2 |
SKY-2S150UWF-A-1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Width (mm) | Swivel Radius (mm) | Wheel color | Foil material | Wheel specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
137.74 € | 1 | Available | 17 Days | 193 to 183 | 80.01~140.00 | 100 | Rubber | Abrasion Resistance | - | - | - | 114 | - | 126 | Black | Aluminum | Standard | |
137.74 € | 1 | Available | 17 Days | 193 to 183 | 140.01~220.00 | 200 | Rubber | Abrasion Resistance | - | - | - | 114 | - | 126 | Black | Aluminum | Standard | |
143.73 € | 1 | Available | 17 Days | 193 to 183 | 80.01~140.00 | 100 | Rubber | Abrasion Resistance | - | - | - | 114 | - | 126 | Green | Aluminum | Standard | |
139.45 € | 1 | Available | 17 Days | 193 to 183 | 80.01~140.00 | 100 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | - | - | - | 114 | - | 126 | Green | Steel plate | Injection | |
139.45 € | 1 | Available | 17 Days | 193 to 183 | 140.01~220.00 | 200 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | - | - | - | 114 | - | 126 | Green | Steel plate | Injection | |
138.26 € | 1 | Available | 17 Days | 193 to 183 | 80.01~140.00 | 100 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | - | - | - | 114 | - | 126 | Green | Steel plate | Standard |