Bargain Hex Socket Head Cap Screw, Unified Fine - Stainless Steel, Sales by Carton【100 Pieces Per Package】

Bargain Hex Socket Head Cap Screw, Unified Fine - Stainless Steel, Sales by Carton
Procurement methods have been optimized to allow for a reduced price for the "Value Bolt With Hex Socket Head UNF (Unified Fine) Cap Screw."
These cap screws are popular when looking to cut costs.

(i)Remark

  • These product images are representative images.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
UNFSS1/4-3/8
UNFSS5/16-1+1/2
UNFSS10-1+1/4
UNFSS10-5/8
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength L (inch) Thread ridge Type Nominal of Thread (inch)

99.83 €

100 Pieces Per Package

1 pack 9 Days 103/8Unify Fine UNFNo. 10

303.24 €

100 Pieces Per Package

1 pack 9 Days 101 1/2Unify Fine UNF5/16

116.53 €

100 Pieces Per Package

1 pack 9 Days 107/8Unified coarse UNC3/8

69.16 €

100 Pieces Per Package

1 pack 9 Days 101/8Unified coarse UNCNo. 2

Loading...

  1. 1

Basic information

Detailed Shape Standard Surface Treatment N/A Mounting Hole Shape Hex Socket
Tip Shape Flat End Sales Unit Box/Package Application Standard

Tech Support