Spicy Color Rope (03864869)

Spicy Color Rope 03864869
  • Volume Discount

Product Details:

Manufacturer part number: 03864869

Brand: MATSUURAKOGYO

Price: 405.27

Delivery time: 10 Days


Technical Data:

Size: 30 mm

Color: Red

Length: 30 m

JAN code: 4984834087108


(i)Remark

  • The product picture is a sample image. For details, refer to the product specification.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03864869

Spicy Color Rope: related images

Part Number
03864869
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Color Length JAN code

405.27 €

1 Available 10 Days 30 mmRed30 m4984834087108

Loading...

  1. 1

Basic information

Type Material for DIY Material of DIY Raw Material Polypropylene DIY Raw Material Types Ropes

Tech Support