Magic Tape With Adhesive Side A Hook (PN) (03865323)

Magic Tape With Adhesive Side A Hook (PN) 03865323
  • Volume Discount

Product Details:

Manufacturer part number: 03865323

Brand: MATSUURAKOGYO

Price: 171.20

Delivery time: 10 Days


Technical Data:

Size: 50 mm

Color: White

JAN code: 4984834282107


(i)Remark

  • The product picture is a sample image. For details, refer to the product specification.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03865323

Magic Tape With Adhesive Side A Hook (PN): related images

Part Number
03865323
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Color JAN code

171.20 €

1 Available 10 Days 50 mmWhite4984834282107

Loading...

  1. 1

Basic information

Type Material for DIY Material of DIY Raw Material Polyester DIY Raw Material Types Velcro Tape
Length 25 m

Tech Support