# 541 Strong Double-Sided Tape (03865120)

# 541 Strong Double-Sided Tape 03865120
  • Volume Discount

Product Details:

Manufacturer part number: 03865120

Brand: MATSUURAKOGYO

Price: 25.71

Delivery time: 9 Days


Technical Data:

Width: 40 mm


(i)Remark

  • The image used for the product picture is a representative image.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03865120

Part Number
03865120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)

25.71 €

1 9 Days 40

Loading...

  1. 1

Basic information

Type Material for DIY Material of DIY Raw Material Rubber DIY Raw Material Types Tape
Length 10M Thickness(mm) 0.75

Tech Support