Petax Canvas Repair Tape (Part Numbers)

Petax Canvas Repair Tape
  • Volume Discount
[Substrate] Canvas
[Features]
· Made of canvas fabric that is strong and has excellent waterproofing and weather-resistance.
· Uses an ultra-powerful adhesive (adhesive strength increases with the passage of time, type compatible with long-term use).
[Applications]
· This product is for the repair of tents/sheets. Please do not use it for other purposes.
[Notes]
· To use, apply a good amount of pressure and leave for about 24 hours (the corners are less likely to peel off if they are rounded).
[Caution]
· Cannot be used for polyethylene, polypropylene, silicone or fluororesin surfaces.
· Since the original adhesive strength is not demonstrated at temperatures below 10°C, use in an environment above 10°C.

(i)Remark

  • The image used for the product picture is a representative image.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03865367

Part Number
03865367
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

210.95 €

1 Available 9 Days White

Loading...

  1. 1

Basic information

Type Material for DIY Material of DIY Raw Material Cloth DIY Raw Material Types Tape
Length 25 M Width(mm) 14

Tech Support