White Pearl Truck Sheet With Thermal Insulation (03865519)

White Pearl Truck Sheet With Thermal Insulation 03865519
  • Volume Discount

Product Details:

Manufacturer part number: 03865519

Brand: MATSUURAKOGYO

Price: 68.91

Delivery time: 10 Days


Technical Data:

Size: 1.7 m × 2.1 m

JAN code: 4984834526607


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03865519

Part Number
03865519
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size JAN code

68.91 €

1 Available 10 Days 1.7 m × 2.1 m4984834526607

Loading...

  1. 1

Basic information

Type_2 Building Auxiliary Material Auxiliary Building Material Type Sheet for Civil Engineering

Tech Support