Bellow couplings / grub screw clamping, hub clamping / bellows: stainless steel / body: stainless steel / BKXK, BKXS, BKXKV, BKXSV, BKXSY / ABP Antriebstechnik (Part Numbers - CAD Download)

Bellow couplings / grub screw clamping, hub clamping / bellows: stainless steel / body: stainless steel / BKXK, BKXS, BKXKV, BKXSV, BKXSY / ABP Antriebstechnik

Click on this image to zoom in.

Click on this image to zoom in.

  • BKXK 1622
  • BKXK 1624
  • BKXK 1627
  • BKXK 2129
  • BKXK 2135
  • BKXK 2429
  • BKXK 2435
  • BKXK 2530
  • BKXK 2535
  • BKXS 1520
  • BKXS 1522
  • BKXS 1525
  • BKXS 1924
  • BKXS 1929
  • BKXS 2029
  • BKXS 2035
  • BKXS 2526
  • BKXS 2531
  • BKXS 1924
  • BKXK 4048
  • Volume Discount
Backlash-free and angularly aligned transmission, optimum compensation of misalignments, very high torsional stiffness, low restoring forces, vibration damping effect, stainless steel bellow

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BKXK 1622 03/05

Contents
- BKXK Ø16 / Ø21 / Ø24 Series
- BKXK Ø25 / Ø33 / Ø40 Series, BKXS Ø15 Series
- BKXS Ø19 / Ø20 / Ø25 Series
- BKXKV Ø16 Series, BKXSV Ø15 Series, BKXSY Ø20 Series

BKXK Ø16 / Ø21 / Ø24 Series

Technical Information

Technical dataBKXK 1622BKXK 1624BKXK 1627BKXK 2129BKXK 2135BKXK 2429BKXK 2435
Max. speedmin-110.00010.00010.00010.00010.00010.00010.000
Max. torqueNcm404040120100120100
Max. offset off shafts       
   Radialmm± 0,2± 0,25± 0,3± 0,25± 0,3± 0,25± 0,3
   Axialmm± 0,4± 0,45± 0,5± 0,4± 0,5± 0,4± 0,5
   AngularGrad± 3± 4± 4± 4± 4± 4± 4
Torsion spring stiffnessNm/rad908570150140150140
Radial spring stiffnessN/mm40201525102510
Moment of inertiagcm22,12,22,699,51515,2
Max. clamping torque (M)Ncm505050100100100100
Temperature range°C-30 to +120-40 to +140
Weight appr.g66,5715161718
MaterialFlangeAluminium, anodised
MaterialBellowStainless steel

M = tightening torque of the clamping screw

Drawings and Bore Combinations

Bellows coupling

Part No. Example: BKXK 1622 05/06
                             (Series ØW  d1/d2)

Bellows coupling

Part No. Example: BKXK 2129 63/08
                             (Series ØW  d1/d2)

Bellows coupling

Part No. Example: BKXK 2429 08/10
                             (Series ØW  d1/d2)

BKXK Ø25 / Ø33 / Ø40 Series, BKXS Ø15 Series

Technical Information

Technical dataBKXK 2530BKXK 2535BKXK 3340BKXK 4048BKXS 1520BKXS 1522BKXS 1525
Max. speedmin-110.00010.00015.0005.00010.00010.00010.000
Max. torqueNcm2002005001000404040
Max. offset off shafts       
   Radialmm± 0,3± 0,35± 0,3± 0,3± 0,2± 0,25± 0,3
   Axialmm± 0,4± 0,45± 0,5± 0,5± 0,4± 0,45± 0,5
   AngularGrad± 4± 4± 3± 1,5± 3± 4± 4
Torsion spring stiffnessNm/rad220183750350908570
Radial spring stiffnessN/mm4517,8100150402015
Moment of inertiagcm229,831829222,12,3
Max. clamping torque (M)Ncm10010048707070
Temperature range°C-40 to +140
Weight appr.g202260*22*66,57
MaterialFlangeAluminium, anodised
MaterialBellowStainless steel

* dependent on Ø
M = tightening torque of the clamping screw

Drawings and Bore Combinations

Bellows coupling

Part No. Example: BKXK 2530 10/12
                             (Series ØW  d1/d2)

Bellows coupling

Part No. Example: BKXK 3340 10/12
                             (Series ØW  d1/d2)

Bellows coupling

Part No. Example: BKXK 4048 16/18
                             (Series ØW  d1/d2)

Bellows coupling

Part No. Example: BKXS 1520 05/06
                             (Series ØW  d1/d2)

BKXS Ø19 / Ø20 / Ø25 Series

Technical Information

Technical dataBKXS 1924BKXS 1929BKXS 2029BKXS 2035BKXS 2526BKXS 2531
Max. speedmin-110.00010.00010.00010.00010.00010.000
Max. torqueNcm120100120100200200
Max. offset off shafts      
   Radialmm± 0,25± 0,3± 0,25± 0,3± 0,3± 0,35
   Axialmm± 0,4± 0,5± 0,4± 0,5± 0,4± 0,45
   AngularGrad± 4± 4± 4± 4± 4± 4
Torsion spring stiffnessNm/rad150140150140220183
Radial spring stiffnessN/mm251025104517,8
Moment of inertiagcm279891920
Max. clamping torque (M)Ncm8080150150150150
Temperature range°C-40 to +140
Weight appr.g1011151617,518
MaterialFlangeAluminium, anodised
MaterialBellowStainless steel

M = tightening torque of the clamping screw

Drawings and Bore Combinations

Bellows coupling

Part No. Example: BKXS 1924 06/63
                             (Series ØW  d1/d2)

Bellows coupling

Part No. Example: BKXS 2029 63/08
                             (Series ØW  d1/d2)

Bellows coupling

Part No. Example: BKXS 2526 12/14
                             (Series ØW  d1/d2)

BKXKV Ø16 Series, BKXSV Ø15 Series, BKXSY Ø20 Series

Technical Information

Technical dataBKXKV1624BKXKV1627BKXSV1522BKXSV1525BKXSY2029BKXSY2035
Max. speedmin-110.00010.00010.00010.00010.00010.000
Max. torqueNcm100100100100120100
Max. offset off shafts      
   Radialmm± 0,15± 0,2± 0,15± 0,2± 0,25± 0,3
   Axialmm± 0,4± 0,45± 0,4± 0,45± 0,4± 0,5
   AngularGrad± 1± 1,5± 1± 1,5± 4± 4
Torsion spring stiffnessNm/rad115110115110150140
Radial spring stiffnessN/mm904690462510
Moment of inertiagcm22,52,92,52,91820
Max. clamping torque (M)Ncm505050507070
Temperature range°C-40 to +140-40 to +200
Weight appr.g776,5731,533
MaterialFlangeAluminium, anodisedStainless steel 1.4404
MaterialBellowStainless steel 1.4571

M = tightening torque of the clamping screw
Through V4A 1.4404 stainless steel quality increased resistance to chlorides, sea water, fuels, toluene, aromatic and non-aromatic hydrocarbons,
alcohols, glycols, solvents and many chemicals.

Drawings and Bore Combinations

Bellows coupling

Part No. Example: BKXKV1624 05/06
                              (Series ØW  d1/d2)

Bellows coupling

Part No. Example: BKXSV1522 05/06
                              (Series ØW  d1/d2)

Bellows coupling

Part No. Example: BKXSY2029 06/10
                              (Series ØW  d1/d2)

Part Number
BKXK 1622 03/05
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Dia. A
(mm)
Overall Length W
(mm)
Max. Rotational Speed Range
(r/min)
Feature Body Material Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(g・cm2)

43.28 €

1 Available 3 Days 0.05 to 1.003516224,001 to 10,000High Torsional Rigidity / High Torque / High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean EnvironmentAluminum0.5100000.02 to 0.2±1.5±5-30~12012.5

Loading...

  1. 1

Basic information

Type Bellows Type Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Standard / Servo Motor / Encoder
Bellows Part Material Stainless Steel

This page is Bellow couplings / grub screw clamping, hub clamping / bellows: stainless steel / body: stainless steel / BKXK, BKXS, BKXKV, BKXSV, BKXSY / ABP Antriebstechnik, part number BKXK 1622 03/05.
You can find the detail information about specifications and dimensions on part number BKXK 1622 03/05.

Variation of this product

Part Number
BKXK 1622 03/03
BKXK 1622 03/04
BKXK 1622 03/06
BKXK 1622 03/63
BKXK 1622 04/04
BKXK 1622 04/05
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Allowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Dia. A
(mm)
Overall Length W
(mm)
Max. Rotational Speed Range
(r/min)
Feature Body Material Allowable Torque
(Nm)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(g・cm2)

43.28 €

1 Available Same day

Stock

0.05 to 1.003316224,001 to 10,000High Torque / High Torsional Rigidity / High Durability / High Accuracy / Low Moment of Inertia / No Backlash / Small / Vibration Insulation / Clean Environment / Heat ResistantAluminum0.5100000.02 to 0.2±0.22±1.3-30~12012.9

43.28 €

1 Available Same day

Stock

0.05 to 1.003416224,001 to 10,000High Torque / High Torsional Rigidity / High Durability / High Accuracy / Low Moment of Inertia / No Backlash / Small / Vibration Insulation / Clean Environment / Heat ResistantAluminum0.5100000.02 to 0.2±0.22±1.3-30~12010.34

43.28 €

1 Available 3 Days 0.05 to 1.003616224,001 to 10,000High Torque / High Torsional Rigidity / High Durability / High Accuracy / Low Moment of Inertia / No Backlash / Small / Vibration Insulation / Clean Environment / Heat ResistantAluminum0.5100000.02 to 0.2±0.30±5-30~1200.52.1

43.28 €

1 Available 3 Days 0.05 to 1.0036.3516224,001 to 10,000High Torque / High Torsional Rigidity / High Durability / High Accuracy / Low Moment of Inertia / No Backlash / Small / Vibration Insulation / Clean Environment / Heat ResistantAluminum0.5100000.02 to 0.2±0.25±2.5-30~1200.42.5

43.28 €

1 Available 3 Days 0.05 to 1.004416224,001 to 10,000High Torque / High Torsional Rigidity / High Durability / High Accuracy / Low Moment of Inertia / No Backlash / Small / Vibration Insulation / Clean Environment / Heat ResistantAluminum0.5100000.02 to 0.2±0.30±4-30~1200.52.1

43.28 €

1 Available 3 Days 0.05 to 1.004516224,001 to 10,000High Torque / High Torsional Rigidity / High Durability / High Accuracy / Low Moment of Inertia / No Backlash / Small / Vibration Insulation / Clean Environment / Heat ResistantAluminum0.5100000.02 to 0.2±0.3±2.5-30~1200.42.1

Tech Support