Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FKXS 1635 08/08
Part No. Example: FKXS 1225 05/06
(Series ØW d1/d2)
Part No. Example: FKXS 1635 06/08
(Series ØW d1/d2)
Part No. Example: FKXS 2650 12/14
(Series ØW d1/d2)
Part Number
|
---|
FKXS 1635 08/08 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Dia. A (mm) | Overall Length W (mm) | Max. Rotational Speed Range (r/min) | Feature | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (g・cm2) | Max. Speed (min-1) | Max. Torque (Ncm) | Max. Offset Off Shafts (Radial) (mm) | Max. Offset Off Shafts (Axial) (mm) | Max. Clamping Torque (Ncm) | Weight appr. (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.80 € | 1 | Available | 3 Days | 0.05 to 1.00 | 8 | 8 | 16 | 35 | 2001 to 4,000 | High Durability / No Backlash / Vibration Insulation / Heat Resistant / Clean Environment | 1.5 | 3000 | 0.41 to 1.0 | ±0.3 | ±4 | 0.5 | 13,6 | 3000 | 50 | ± 1 | ± 1 | 150 | 35 |
Loading...
Technical data | FKXS 1225 | FKXS 1635 | FKXS 2650 | |
---|---|---|---|---|
Max. speed | min-1 | 8.000 | 3.000 | 3.000 |
Max. torque | Ncm | 15 | 50 | 150 |
Max. offset off shafts | ||||
Radial | mm | ± 0,5 | ± 1 | ± 1,5 |
Axial | mm | ± 0,5 | ± 1 | ± 1 |
Angular | Grad | ± 5 | ± 5 | ± 5 |
Torsion angle at the half of nominal torque, rotating direction | ||||
Right side looking on driving shaft | Grad | 40 | 50 | 40 |
Left side looking on driving shaft | Grad | 60 | 70 | 60 |
Moment of inertia | gcm2 | 3,5 | 13,6 | 129 |
Max. clamping torque (M) | Ncm | 70 | 150 | 300 |
Temperature range | °C | -40 to +150 | ||
Weight appr. | g | 18 | 35 | 131 |
Material | Spring | Spring steel 1.0600 nickel-plated | ||
Material | Hubs | Zinc die casting |
M = tightening torque of the clamping screw
Type | Others | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Standard / Servo Motor / Stepping Motor / Encoder |
---|---|---|---|---|---|
Body Material | Steel | Bellows Part Material | Others | Operating Temperature Range(°C) | -40::150 |
Max. Offset Off Shafts (Angular)(Grad) | ± 5 |
This page is Spring couplings / grub screw clamping / spiral spring assembly / body: steel / FKXS / ABP Antriebstechnik, part number FKXS 1635 08/08.
You can find the detail information about specifications and dimensions on part number FKXS 1635 08/08.
Configure
Basic Attributes
Feature
Type
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Dia. A(mm)
Overall Length W(mm)
Max. Rotational Speed Range(r/min)
Allowable Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
Allowable Angular Misalignment(deg)
Moment of Inertia(g・cm2)
Max. Speed(min-1)
Max. Torque(Ncm)
Max. Offset Off Shafts (Radial)(mm)
Max. Offset Off Shafts (Axial)(mm)
Max. Clamping Torque(Ncm)
Weight appr.(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FKXS 1225 03/06 |
FKXS 1225 04/04 |
FKXS 1225 04/05 |
FKXS 2650 06/06 |
FKXS 2650 06/08 |
FKXS 2650 06/10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Dia. A (mm) | Overall Length W (mm) | Max. Rotational Speed Range (r/min) | Feature | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (g・cm2) | Max. Speed (min-1) | Max. Torque (Ncm) | Max. Offset Off Shafts (Radial) (mm) | Max. Offset Off Shafts (Axial) (mm) | Max. Clamping Torque (Ncm) | Weight appr. (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.63 € | 1 | Available | 3 Days | 0.05 to 1.00 | 3 | 6 | 12 | 25 | 4,001 to 10,000 | High Durability / No Backlash / Vibration Insulation / Clean Environment / Heat Resistant | 0.7 | 8000 | 0.41 to 1.0 | ±0.3 | ±3 | 0.3 | 3,5 | 8000 | 15 | ± 0,5 | ± 0,5 | 70 | 18 | |
23.63 € | 1 | Available | 3 Days | 0.05 to 1.00 | 4 | 4 | 12 | 25 | 4,001 to 10,000 | High Durability / No Backlash / Vibration Insulation / Clean Environment / Heat Resistant | 0.7 | 8000 | 0.41 to 1.0 | ±0.25 | ±4 | 0.4 | 3,5 | 8000 | 15 | ± 0,5 | ± 0,5 | 70 | 18 | |
23.63 € | 1 | Available | 3 Days | 0.05 to 1.00 | 4 | 5 | 12 | 25 | 4,001 to 10,000 | High Durability / No Backlash / Vibration Insulation / Clean Environment / Heat Resistant | 0.7 | 8000 | 0.41 to 1.0 | ±2.5 | ±10 | 2.5 | 3,5 | 8000 | 15 | ± 0,5 | ± 0,5 | 70 | 18 | |
28.77 € | 1 | Available | 3 Days | 1.01 to 3.00 | 6 | 6 | 26 | 50 | 2001 to 4,000 | High Durability / No Backlash / Vibration Insulation / Clean Environment / Heat Resistant | 3 | 3000 | 1.1 to 3.0 | ±5 | ±15 | 5 | 129 | 3000 | 150 | ± 1.5 | ± 1 | 300 | 131 | |
28.77 € | 1 | Available | 3 Days | 1.01 to 3.00 | 6 | 8 | 26 | 50 | 2001 to 4,000 | High Durability / No Backlash / Vibration Insulation / Clean Environment / Heat Resistant | 3 | 3000 | 1.1 to 3.0 | ±0.30 | ±4 | 0.4 | 129 | 3000 | 150 | ± 1.5 | ± 1 | 300 | 131 | |
28.77 € | 1 | Available | 3 Days | 1.01 to 3.00 | 6 | 10 | 26 | 50 | 2001 to 4,000 | High Durability / No Backlash / Vibration Insulation / Clean Environment / Heat Resistant | 3 | 3000 | 1.1 to 3.0 | ±0.22 | ±1.3 | 1 | 129 | 3000 | 150 | ± 1.5 | ± 1 | 300 | 131 |