Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FKXS 2650 06/14
Part No. Example: FKXS 1225 05/06
(Series ØW d1/d2)
Part No. Example: FKXS 1635 06/08
(Series ØW d1/d2)
Part No. Example: FKXS 2650 12/14
(Series ØW d1/d2)
Part Number
|
---|
FKXS 2650 06/14 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Dia. A (mm) | Overall Length W (mm) | Max. Rotational Speed Range (r/min) | Feature | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (g・cm2) | Max. Speed (min-1) | Max. Torque (Ncm) | Max. Offset Off Shafts (Radial) (mm) | Max. Offset Off Shafts (Axial) (mm) | Max. Clamping Torque (Ncm) | Weight appr. (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.77 € | 1 | Available | 3 Days | 1.01 to 3.00 | 6 | 14 | 26 | 50 | 2001 to 4,000 | High Durability / Vibration Insulation / Heat Resistant / Clean Environment | 3 | 3000 | 1.1 to 3.0 | - | - | - | 129 | 3000 | 150 | ± 1.5 | ± 1 | 300 | 131 |
Loading...
Technical data | FKXS 1225 | FKXS 1635 | FKXS 2650 | |
---|---|---|---|---|
Max. speed | min-1 | 8.000 | 3.000 | 3.000 |
Max. torque | Ncm | 15 | 50 | 150 |
Max. offset off shafts | ||||
Radial | mm | ± 0,5 | ± 1 | ± 1,5 |
Axial | mm | ± 0,5 | ± 1 | ± 1 |
Angular | Grad | ± 5 | ± 5 | ± 5 |
Torsion angle at the half of nominal torque, rotating direction | ||||
Right side looking on driving shaft | Grad | 40 | 50 | 40 |
Left side looking on driving shaft | Grad | 60 | 70 | 60 |
Moment of inertia | gcm2 | 3,5 | 13,6 | 129 |
Max. clamping torque (M) | Ncm | 70 | 150 | 300 |
Temperature range | °C | -40 to +150 | ||
Weight appr. | g | 18 | 35 | 131 |
Material | Spring | Spring steel 1.0600 nickel-plated | ||
Material | Hubs | Zinc die casting |
M = tightening torque of the clamping screw
Type | Others | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Standard / Servo Motor / Stepping Motor / Encoder |
---|---|---|---|---|---|
Body Material | Steel | Bellows Part Material | Others | Operating Temperature Range(°C) | -40::150 |
Max. Offset Off Shafts (Angular)(Grad) | ± 5 |
This page is Spring couplings / grub screw clamping / spiral spring assembly / body: steel / FKXS / ABP Antriebstechnik, part number FKXS 2650 06/14.
You can find the detail information about specifications and dimensions on part number FKXS 2650 06/14.
Configure
Basic Attributes
Feature
Allowable Lateral Misalignment(mm)
Allowable Angular Misalignment(deg)
Type
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Dia. A(mm)
Overall Length W(mm)
Max. Rotational Speed Range(r/min)
Allowable Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment Range(mm)
Moment of Inertia(g・cm2)
Max. Speed(min-1)
Max. Torque(Ncm)
Max. Offset Off Shafts (Radial)(mm)
Max. Offset Off Shafts (Axial)(mm)
Max. Clamping Torque(Ncm)
Weight appr.(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FKXS 1225 03/06 |
FKXS 1225 04/04 |
FKXS 1225 04/05 |
FKXS 2650 08/08 |
FKXS 2650 08/10 |
FKXS 2650 08/12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Dia. A (mm) | Overall Length W (mm) | Max. Rotational Speed Range (r/min) | Feature | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (g・cm2) | Max. Speed (min-1) | Max. Torque (Ncm) | Max. Offset Off Shafts (Radial) (mm) | Max. Offset Off Shafts (Axial) (mm) | Max. Clamping Torque (Ncm) | Weight appr. (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.63 € | 1 | Available | 3 Days | 0.05 to 1.00 | 3 | 6 | 12 | 25 | 4,001 to 10,000 | High Durability / No Backlash / Vibration Insulation / Clean Environment / Heat Resistant | 0.7 | 8000 | 0.41 to 1.0 | ±0.3 | ±3 | 0.3 | 3,5 | 8000 | 15 | ± 0,5 | ± 0,5 | 70 | 18 | |
23.63 € | 1 | Available | 3 Days | 0.05 to 1.00 | 4 | 4 | 12 | 25 | 4,001 to 10,000 | High Durability / No Backlash / Vibration Insulation / Clean Environment / Heat Resistant | 0.7 | 8000 | 0.41 to 1.0 | ±0.25 | ±4 | 0.4 | 3,5 | 8000 | 15 | ± 0,5 | ± 0,5 | 70 | 18 | |
23.63 € | 1 | Available | 3 Days | 0.05 to 1.00 | 4 | 5 | 12 | 25 | 4,001 to 10,000 | High Durability / No Backlash / Vibration Insulation / Clean Environment / Heat Resistant | 0.7 | 8000 | 0.41 to 1.0 | ±2.5 | ±10 | 2.5 | 3,5 | 8000 | 15 | ± 0,5 | ± 0,5 | 70 | 18 | |
28.77 € | 1 | Available | 3 Days | 1.01 to 3.00 | 8 | 8 | 26 | 50 | 2001 to 4,000 | High Durability / No Backlash / Vibration Insulation / Clean Environment / Heat Resistant | 3 | 3000 | 1.1 to 3.0 | ±0.22 | ±1.3 | 1 | 129 | 3000 | 150 | ± 1.5 | ± 1 | 300 | 131 | |
28.77 € | 1 | Available | 3 Days | 1.01 to 3.00 | 8 | 10 | 26 | 50 | 2001 to 4,000 | High Durability / No Backlash / Vibration Insulation / Clean Environment / Heat Resistant | 3 | 3000 | 1.1 to 3.0 | ±0.3 | ±2.5 | 0.2 | 129 | 3000 | 150 | ± 1.5 | ± 1 | 300 | 131 | |
28.77 € | 1 | Available | 3 Days | 1.01 to 3.00 | 8 | 12 | 26 | 50 | 2001 to 4,000 | High Durability / No Backlash / Vibration Insulation / Clean Environment / Heat Resistant | 3 | 3000 | 1.1 to 3.0 | ±0.20 | ±3 | 0.4 | 129 | 3000 | 150 | ± 1.5 | ± 1 | 300 | 131 |