Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Contents
- WKAK Ø12 / Ø14 / Ø16 / Ø19 / Ø25 / Ø30 Series
- WKAS Ø6,5 / Ø10 / Ø12 / Ø16 / Ø19 / Ø20 Series
- WKAS Ø25 / Ø30 Series
- WKXK Ø25 Series, WKXS Ø25 Series
Technical data | WKAK 1215 | WKAK 1421 | WKAK 1625 | WKAK 1928 | WKAK 2532 | WKAK 3038 | |
---|---|---|---|---|---|---|---|
Max. speed | min-1 | 8.000 | 6.000 | 6.000 | 6.000 | 6.000 | 6.000 |
Max. torque | Ncm | 25 | 50 | 60 | 80 | 100 | 150 |
Max. offset off shafts | |||||||
Radial | mm | ± 0,15 | ± 0,2 | ± 0,2 | ± 0,25 | ± 0,35 | ± 0,35 |
Axial | mm | ± 0,2 | ± 0,25 | ± 0,3 | ± 0,4 | ± 0,5 | ± 0,5 |
Angular | Grad | ± 2 | ± 3 | ± 3,5 | ± 4 | ± 4 | ± 4 |
Torsion spring stiffness | Nm/rad | 2,5 | 4,5 | 5,5 | 8 | 16 | 19 |
Radial spring stiffness | N/mm | 55 | 22 | 30 | 36 | 45 | 60 |
Moment of inertia | gcm2 | 1 | 1,9 | 3,8 | 8,7 | 29 | 76 |
Max. clamping torque (M) | Ncm | 30 | 50 | 50 | 120 | 150 | 150 |
Temperature range | °C | -30 to +150 | -30 to +120 | -30 to +150 | |||
Weight appr. | g | 3,5 | 6,5 | 10 | 16 | 34 | 58 |
Material | Flange | Aluminium | Aluminium anodised |
M = tightening torque of the clamping screw
Part No. Example: WKAK 1215 02/04
(Series ØW d1/d2)
SO = special bores at extra charge
Part No. Example: WKAK 1421 02/03
(Series ØW d1/d2)
SO = special bores at extra charge
Part No. Example: WKAK 1625 05/06
(Series ØW d1/d2)
SO = special bores at extra charge
Part No. Example: WKAK 1928 06/06
(Series ØW d1/d2)
SO = special bores at extra charge
Part No. Example: WKAK 2532 06/08
(Series ØW d1/d2)
SO = special bores at extra charge
Part No. Example: WKAK 3038 10/12
(Series ØW d1/d2)
SO = special bores at extra charge
Technical data | WKAS 6508 | WKAS 1015 | WKAS 1218 | WKAS 1622 | WKAS 1922 | WKAS 2019 | |
---|---|---|---|---|---|---|---|
Max. speed | min-1 | 8.000 | 8.000 | 8.000 | 8.000 | 8.000 | 8.000 |
Max. torque | Ncm | 2 | 15 | 25 | 40 | 60 | 60 |
Max. offset off shafts | |||||||
Radial | mm | ± 0,1 | ± 0,15 | ± 0,15 | ± 0,2 | ± 0,25 | ± 0,25 |
Axial | mm | ± 0,15 | ± 0,2 | ± 0,25 | ± 0,3 | ± 0,4 | ± 0,4 |
Angular | Grad | ± 2 | ± 2 | ± 2,5 | ± 3 | ± 3,5 | ± 3,5 |
Torsion spring stiffness | Nm/rad | 0,55 | 2,2 | 2,8 | 5 | 9 | 9 |
Radial spring stiffness | N/mm | 24 | 22 | 28 | 34 | 40 | 40 |
Moment of inertia | gcm2 | 0,02 | 0,34 | 0,83 | 3,2 | 6,7 | 6 |
Max. clamping torque (M) | Ncm | 8 | 15 | 35 | 80 | 80 | 80 |
Temperature range | °C | -30 to +150 | |||||
Weight appr. | g | 0,5 | 2,4 | 4 | 9,5 | 13 | 12 |
Material | Flange | Aluminium, anodised | Aluminium |
M = tightening torque of the clamping screw
Helix area free turned from Ø 5 mm
Part No. Example: WKAS 6508 1,5/02
(Series ØW d1/d2)
SO = special bores at extra charge
Part No. Example: WKAS 1015 03/04
(Series ØW d1/d2)
SO = special bores at extra charge
Part No. Example: WKAS 1218 04/05
(Series ØW d1/d2)
SO = special bores at extra charge
Part No. Example: WKAS 1622 05/05
(Series ØW d1/d2)
SO = special bores at extra charge
Part No. Example: WKAS 1922 06/06
(Series ØW d1/d2)
SO = special bores at extra charge
Part No. Example: WKAS 2019 06/06
(Series ØW d1/d2)
SO = special bores at extra charge
Technical data | WKAS 2524 | WKAS 2532 | WKAS 3030 | WKAS 3038 | |
---|---|---|---|---|---|
Max. speed | min-1 | 8.000 | 8.000 | 8.000 | 8.000 |
Max. torque | Ncm | 100 | 100 | 150 | 150 |
Max. offset off shafts | |||||
Radial | mm | ± 0,3 | ± 0,3 | ± 0,3 | ± 0,3 |
Axial | mm | ± 0,5 | ± 0,5 | ± 0,5 | ± 0,5 |
Angular | Grad | ± 4 | ± 4 | ± 4 | ± 4 |
Torsion spring stiffness | Nm/rad | 20 | 18 | 21 | 21 |
Radial spring stiffness | N/mm | 60 | 50 | 60 | 60 |
Moment of inertia | gcm2 | 22,2 | 30 | 57 | 76 |
Max. clamping torque (M) | Ncm | 120 | 120 | 120 | 120 |
Temperature range | °C | -30 to +150 | |||
Weight appr. | g | 26 | 35 | 45 | 60 |
Material | Flange | Aluminium anodised |
M = tightening torque of the clamping screw
Helix area free-turned
WKAS 2524
Part No. Example: WKAS 2524 10/10
(Series ØW d1/d2)
SO = special bores at extra charge
WKAS 2532
Part No. Example: WKAS 2532 10/10
(Series ØW d1/d2)
SO = special bores at extra charge
WKAS 3030
Part No. Example: WKAS 3030 10/12
(Series ØW d1/d2)
SO = special bores at extra charge
WKAS 3038
Part No. Example: WKAS 3038 10/14
(Series ØW d1/d2)
SO = special bores at extra charge
Technical data | WKXK 2532 | WKXS 2524 | |
---|---|---|---|
Max. speed | min-1 | 6.000 | 8.000 |
Max. torque | Ncm | 200 | 200 |
Max. offset off shafts | |||
Radial | mm | ± 0,35 | ± 0,3 |
Axial | mm | ± 0,5 | ± 0,5 |
Angular | Grad | ± 4 | ± 4 |
Torsion spring stiffness | Nm/rad | 29 | 40 |
Radial spring stiffness | N/mm | 150 | 250 |
Moment of inertia | gcm2 | 84 | 64 |
Max. clamping torque (M) | Ncm | 150 | 120 |
Temperature range | °C | -30 to +180 | |
Weight appr. | g | 88 | 65 |
Material | Stainless steel 1.4104 |
M = tightening torque of the clamping screw
Helix area free-turned
WKXK 2532
Part No. Example: WKXK 2532 06/08
(Series ØW d1/d2)
WKXS 2524
Part No. Example: WKXS 2524 06/08
(Series ØW d1/d2)
SO = special bores at extra charge
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Dia. A (mm) | Overall Length W (mm) | Feature | Body Material | Allowable Torque (Nm) | Max. Rotational Speed (r/min) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Operating Temperature Range (°C) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (g・cm2) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.95 € | 1 | Available | 3 Days | 0.05 to 1.00 | 2 | 2 | 14 | 21 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment | Aluminum | 0.5 | 6000 | 0.21 to 0.40 | ±2.5 | ±10 | -30~150 | 2.5 | 9.5 | |
41.95 € | 1 | Available | 3 Days | 0.05 to 1.00 | 2 | 3 | 14 | 21 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment | Aluminum | 0.5 | 6000 | 0.21 to 0.40 | ±0.3 | ±2.5 | -30~150 | 0.2 | 2.2 | |
41.95 € | 1 | Available | 3 Days | 0.05 to 1.00 | 3 | 3 | 14 | 21 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment | Aluminum | 0.5 | 6000 | 0.21 to 0.40 | ±1.0 | ±5 | -30~150 | 1 | 9.5 | |
41.95 € | 1 | Available | 3 Days | 0.05 to 1.00 | 3 | 4 | 14 | 21 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment | Aluminum | 0.5 | 6000 | 0.21 to 0.40 | ±0.25 | ±4 | -30~150 | 0.4 | 2.9 | |
41.95 € | 1 | Available | 3 Days | 0.05 to 1.00 | 4 | 4 | 14 | 21 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment | Aluminum | 0.5 | 6000 | 0.21 to 0.40 | ±0.25 | ±4 | -30~150 | 0.45 | 1.9 | |
41.95 € | 1 | Available | 3 Days | 0.05 to 1.00 | 3 | 3 | 16 | 25 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment | Aluminum | 0.5 | 6000 | 0.21 to 0.40 | ±2.5 | ±10 | -30~150 | 2.5 | 3.8 | |
41.95 € | 1 | Available | 3 Days | 0.05 to 1.00 | 3 | 5 | 16 | 25 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment | Aluminum | 0.5 | 6000 | 0.21 to 0.40 | ±0.30 | ±4 | -30~150 | 0.5 | 3.8 | |
41.95 € | 1 | Available | 3 Days | 0.05 to 1.00 | 4 | 4 | 16 | 25 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment | Aluminum | 0.5 | 6000 | 0.21 to 0.40 | ±0.22 | ±1.3 | -30~150 | 1 | 3.8 | |
41.95 € | 1 | Available | 3 Days | 0.05 to 1.00 | 4 | 5 | 16 | 25 | - | Aluminum | 0.5 | 6000 | 0.21 to 0.40 | - | - | -30~150 | - | 3.8 | |
41.95 € | 1 | Available | 3 Days | 0.05 to 1.00 | 4 | 6 | 16 | 25 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment | Aluminum | 0.5 | 6000 | 0.21 to 0.40 | ±0.22 | ±1.3 | -30~150 | 1 | 2.3 | |
41.95 € | 1 | Available | 3 Days | 0.05 to 1.00 | 5 | 5 | 16 | 25 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment | Aluminum | 0.5 | 6000 | 0.21 to 0.40 | ±0.3 | ±2.5 | -30~150 | 0.4 | 2.8 | |
41.96 € | 6 | Available | 3 Days | 0.05 to 1.00 | 5 | 6 | 16 | 25 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment | Aluminum | 0.5 | 6000 | 0.21 to 0.40 | ±0.22 | ±1.3 | -30~150 | 1 | 3.8 | |
42.08 € | 1 | Available | 3 Days | 0.05 to 1.00 | 4 | 4 | 19 | 28 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment | Aluminum | 1.2 | 6000 | 0.21 to 0.40 | ±0.3 | ±2.5 | -30~150 | 0.4 | 15.2 | |
42.08 € | 1 | Available | 3 Days | 0.05 to 1.00 | 4 | 6 | 19 | 28 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment | Aluminum | 1.2 | 6000 | 0.21 to 0.40 | ±0.30 | ±4 | -30~150 | 0.4 | 9.5 | |
42.08 € | 1 | Available | 3 Days | 0.05 to 1.00 | 5 | 5 | 19 | 28 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment | Aluminum | 1.2 | 6000 | 0.21 to 0.40 | ±0.25 | ±2.5 | -30~150 | 0.4 | 8.7 | |
42.08 € | 1 | Available | 3 Days | 0.05 to 1.00 | 5 | 6 | 19 | 28 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment | Aluminum | 1.2 | 6000 | 0.21 to 0.40 | ±0.30 | ±4 | -30~150 | 0.4 | 2.9 | |
42.08 € | 1 | Available | 3 Days | 0.05 to 1.00 | 5 | 6.35 | 19 | 28 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment | Aluminum | 1.2 | 6000 | 0.21 to 0.40 | ±0.30 | ±4 | -30~150 | 0.5 | 8.7 | |
42.08 € | 1 | Available | 3 Days | 0.05 to 1.00 | 6 | 6 | 19 | 28 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment | Aluminum | 1.2 | 6000 | 0.21 to 0.40 | ±0.30 | ±5 | -30~150 | 0.5 | 2.2 | |
42.08 € | 1 | Available | 3 Days | 0.05 to 1.00 | 6 | 6.35 | 19 | 28 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment | Aluminum | 1.2 | 6000 | 0.21 to 0.40 | ±0.30 | ±5 | -30~150 | 0.5 | 2.1 | |
42.08 € | 1 | Available | 3 Days | 0.05 to 1.00 | 6.35 | 6.35 | 19 | 28 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment | Aluminum | 1.2 | 6000 | 0.21 to 0.40 | ±0.30 | ±4 | -30~150 | 0.5 | 8.7 | |
43.13 € | 1 | Available |
Same day
Stock | 0.05 to 1.00 | 6 | 6 | 25 | 32 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment | Aluminum | 1.2 | 6000 | 0.21 to 0.40 | ±0.25 | ±2.5 | -30~150 | 0.4 | 29 | |
43.13 € | 1 | Available | 3 Days | 0.05 to 1.00 | 6 | 8 | 25 | 32 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment | Aluminum | 1.2 | 6000 | 0.21 to 0.40 | ±0.35 | ±4 | -30~150 | 0.5 | 3.8 | |
43.13 € | 6 | Available | 3 Days | 0.05 to 1.00 | 6 | 10 | 25 | 32 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment | Aluminum | 1.2 | 6000 | 0.21 to 0.40 | ±0.22 | ±1.3 | -30~150 | 1 | 3.2 | |
43.13 € | 1 | Available | 3 Days | 0.05 to 1.00 | 6 | 6.35 | 25 | 32 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment | Aluminum | 1.2 | 6000 | 0.21 to 0.40 | ±0.30 | ±4 | -30~150 | 0.5 | 29 | |
43.13 € | 1 | Available | 3 Days | 0.05 to 1.00 | 6 | 9.52 | 25 | 32 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment | Aluminum | 1.2 | 6000 | 0.21 to 0.40 | ±0.22 | ±1.3 | -30~150 | 1 | 29 | |
43.13 € | 1 | Available | 3 Days | 0.05 to 1.00 | 8 | 8 | 25 | 32 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment | Aluminum | 1.2 | 6000 | 0.21 to 0.40 | ±0.25 | ±4 | -30~150 | 0.4 | 29 | |
43.13 € | 1 | Available | 3 Days | 0.05 to 1.00 | 8 | 10 | 25 | 32 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment | Aluminum | 1.2 | 6000 | 0.21 to 0.40 | ±0.25 | ±4 | -30~150 | 0.4 | 0.34 | |
43.13 € | 1 | Available | 5 Days | 0.05 to 1.00 | 10 | 10 | 25 | 32 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment | Aluminum | 1.2 | 6000 | 0.21 to 0.40 | ±0.25 | ±2.5 | -30~150 | 0.4 | 8.7 | |
43.13 € | 1 | Available | 3 Days | 0.05 to 1.00 | 10 | 12 | 25 | 32 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment | Aluminum | 1.2 | 6000 | 0.21 to 0.40 | ±0.30 | ±4 | -30~150 | 0.5 | 22.2 | |
43.13 € | 1 | Available | 3 Days | 0.05 to 1.00 | 12 | 12 | 25 | 32 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment | Aluminum | 1.2 | 6000 | 0.21 to 0.40 | ±0.35 | ±4 | -30~150 | 0.5 | 9.5 | |
53.24 € | 1 | Available | 3 Days | 1.01 to 3.00 | 8 | 8 | 30 | 38 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment | Aluminum | 1.2 | 6000 | 0.21 to 0.40 | ±0.35 | ±4 | -30~150 | 0.45 | 76 | |
53.24 € | 1 | Available | 3 Days | 1.01 to 3.00 | 10 | 10 | 30 | 38 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment | Aluminum | 1.2 | 6000 | 0.21 to 0.40 | ±0.3 | ±2.5 | -30~150 | 0.4 | 76 | |
53.24 € | 1 | Available | 3 Days | 1.01 to 3.00 | 10 | 12 | 30 | 38 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment | Aluminum | 1.2 | 6000 | 0.21 to 0.40 | ±0.25 | ±4 | -30~150 | 0.45 | 2.5 | |
53.24 € | 1 | Available |
Same day
Stock | 1.01 to 3.00 | 12 | 12 | 30 | 38 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment | Aluminum | 1.2 | 6000 | 0.21 to 0.40 | ±0.35 | ±4 | -30~150 | 0.45 | 2.6 | |
53.24 € | 1 | Available | 3 Days | 1.01 to 3.00 | 14 | 14 | 30 | 38 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment | Aluminum | 1.2 | 6000 | 0.21 to 0.40 | ±0.22 | ±1.3 | -30~150 | 1 | 15.2 | |
33.35 € | 1 | Available | 4 Days | 0.05 to 1.00 | 2 | 2 | 10 | 15 | High Durability / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment / Vacuum Environment | Aluminum | 0.15 | 8000 | 0.02 to 0.2 | ±0.15 | ±2 | -30~150 | ±0.2 | 0.34 | |
33.35 € | 1 | Available | 4 Days | 0.05 to 1.00 | 2 | 3 | 10 | 15 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment / Vacuum Environment | Aluminum | 0.15 | 8000 | 0.02 to 0.2 | ±0.15 | ±2 | -30~150 | ±0.2 | 0.34 | |
33.35 € | 1 | Available | 4 Days | 0.05 to 1.00 | 2 | 4 | 10 | 15 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment / Vacuum Environment | Aluminum | 0.15 | 8000 | 0.02 to 0.2 | ±0.15 | ±2.5 | -30~150 | ±0.25 | 0.34 | |
33.35 € | 1 | Available | 4 Days | 0.05 to 1.00 | 2 | 5 | 10 | 15 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment / Vacuum Environment | Aluminum | 0.15 | 8000 | 0.02 to 0.2 | ±0.15 | ±2.5 | -30~150 | ±0.25 | 0.34 | |
33.35 € | 1 | Available | 4 Days | 0.05 to 1.00 | 3 | 3 | 10 | 15 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment / Vacuum Environment | Aluminum | 0.15 | 8000 | 0.02 to 0.2 | ±0.15 | ±2.5 | -30~150 | ±0.25 | 0.34 | |
33.35 € | 1 | Available | 4 Days | 0.05 to 1.00 | 4 | 4 | 10 | 15 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment / Vacuum Environment | Aluminum | 0.15 | 8000 | 0.02 to 0.2 | ±0.15 | ±2.5 | -30~150 | ±0.25 | 0.34 | |
33.71 € | 1 | Available | 4 Days | 0.05 to 1.00 | 2 | 4 | 12 | 18 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment / Vacuum Environment | Aluminum | 0.25 | 8000 | 0.21 to 0.40 | ±0.3 | ±4 | -30~150 | ±0.5 | 0.83 | |
33.71 € | 1 | Available | 4 Days | 0.05 to 1.00 | 3 | 3 | 12 | 18 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment / Vacuum Environment | Aluminum | 0.25 | 8000 | 0.21 to 0.40 | ±0.3 | ±4 | -30~150 | ±0.5 | 0.83 | |
33.71 € | 1 | Available | 4 Days | 0.05 to 1.00 | 3 | 4 | 12 | 18 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment / Vacuum Environment | Aluminum | 0.25 | 8000 | 0.21 to 0.40 | ±0.3 | ±4 | -30~150 | ±0.5 | 0.83 | |
33.71 € | 1 | Available | 4 Days | 0.05 to 1.00 | 4 | 4 | 12 | 18 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment / Vacuum Environment | Aluminum | 0.25 | 8000 | 0.21 to 0.40 | ±0.3 | ±4 | -30~150 | ±0.5 | 0.83 | |
35.02 € | 1 | Available | 3 Days | 0.05 to 1.00 | 3 | 3 | 16 | 22 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment / Vacuum Environment | Aluminum | 0.8 | 8000 | 0.02 to 0.2 | ±0.22 | ±1.3 | -30~150 | 1 | 2.6 | |
35.02 € | 1 | Available | 3 Days | 0.05 to 1.00 | 3 | 4 | 16 | 22 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment / Vacuum Environment | Aluminum | 0.8 | 8000 | 0.02 to 0.2 | ±0.22 | ±1.3 | -30~150 | 1 | 3.2 | |
35.02 € | 1 | Available | 3 Days | 0.05 to 1.00 | 3 | 5 | 16 | 22 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment / Vacuum Environment | Aluminum | 0.8 | 8000 | 0.02 to 0.2 | ±0.3 | ±3 | -30~150 | 0.3 | 8.7 | |
35.02 € | 1 | Available | 3 Days | 0.05 to 1.00 | 4 | 4 | 16 | 22 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment / Vacuum Environment | Aluminum | 0.8 | 8000 | 0.02 to 0.2 | ±0.50 | ±5 | -30~150 | 0.5 | 3.2 | |
35.02 € | 1 | Available | 3 Days | 0.05 to 1.00 | 4 | 5 | 16 | 22 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment / Vacuum Environment | Aluminum | 0.8 | 8000 | 0.02 to 0.2 | ±0.25 | ±4 | -30~150 | 0.4 | 2.9 | |
35.02 € | 1 | Available | 3 Days | 0.05 to 1.00 | 5 | 5 | 16 | 22 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment / Vacuum Environment | Aluminum | 0.8 | 8000 | 0.02 to 0.2 | ±0.35 | ±4 | -30~150 | 0.45 | 2.6 | |
35.02 € | 1 | Available | 3 Days | 0.05 to 1.00 | 6 | 6 | 16 | 22 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment / Vacuum Environment | Aluminum | 0.8 | 8000 | 0.02 to 0.2 | ±0.22 | ±1.3 | -30~150 | 1 | 3.2 | |
34.83 € | 1 | Available | 3 Days | 0.05 to 1.00 | 5 | 5 | 19 | 22 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment / Vacuum Environment | Aluminum | 0.8 | 8000 | 0.02 to 0.2 | ±0.2 | ±3.5 | -30~150 | 0.3 | 6.7 | |
34.83 € | 1 | Available | 3 Days | 0.05 to 1.00 | 6 | 6 | 19 | 22 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment / Vacuum Environment | Aluminum | 0.8 | 8000 | 0.02 to 0.2 | ±0.3 | ±2.5 | -30~150 | 0.4 | 13.5 | |
34.83 € | 1 | Available | 3 Days | 0.05 to 1.00 | 6 | 8 | 19 | 22 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment / Vacuum Environment | Aluminum | 0.8 | 8000 | 0.02 to 0.2 | ±0.35 | ±4 | -30~150 | 0.5 | 15.2 | |
34.83 € | 1 | Available | 3 Days | 0.05 to 1.00 | 8 | 8 | 19 | 22 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment / Vacuum Environment | Aluminum | 0.8 | 8000 | 0.02 to 0.2 | ±0.25 | ±4 | -30~150 | 0.4 | 2.5 | |
36.19 € | 1 | Available | 3 Days | 0.05 to 1.00 | 6 | 6 | 25 | 24 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment / Vacuum Environment | Aluminum | 1.2 | 8000 | 0.21 to 0.40 | ±0.3 | ±2.5 | -30~150 | 0.2 | 29.8 | |
36.19 € | 1 | Available | 3 Days | 0.05 to 1.00 | 6 | 8 | 25 | 24 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment / Vacuum Environment | Aluminum | 1.2 | 8000 | 0.21 to 0.40 | ±0.50 | ±5 | -30~150 | 0.5 | 2.5 | |
36.19 € | 6 | Available | 3 Days | 0.05 to 1.00 | 6 | 10 | 25 | 24 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment / Vacuum Environment | Aluminum | 1.2 | 8000 | 0.21 to 0.40 | ±0.2 | ±3 | -30~150 | 0.3 | 22.2 | |
36.19 € | 1 | Available | 3 Days | 0.05 to 1.00 | 8 | 8 | 25 | 24 | High Accuracy / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean Environment / Vacuum Environment | Aluminum | 1.2 | 8000 | 0.21 to 0.40 | ±0.3 | ±2.5 | -30~150 | 0.4 | 9.5 |
Loading...
Type | With Slit | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Standard / Servo Motor / Stepping Motor / Encoder |
---|---|---|---|---|---|
Max. Rotational Speed Range(r/min) | 4,001 to 10,000 |
Configure
Stock
Basic Attributes
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Dia. A(mm)
Overall Length W(mm)
Feature
Body Material
Allowable Torque(Nm)
Max. Rotational Speed(r/min)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
Allowable Angular Misalignment(deg)
Moment of Inertia(g・cm2)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes