Double loop couplings / grub screw clamping / loop: PU / body: steel, stainless steel / DKPS, DKPSX / ABP Antriebstechnik (Part Numbers - CAD Download)

Double loop couplings / grub screw clamping / loop: PU / body: steel, stainless steel / DKPS, DKPSX / ABP Antriebstechnik

Click on this image to zoom in.

Click on this image to zoom in.

  • DKPS 2928
  • DKPS 3835
  • DKPS 4848
  • DKPS 5658
  • Volume Discount
Medium torsional stiffness, low restoring forces, impact and vibration damping effect, reliable compensation of radial, lateral and angular misalignment, no moving parts, thermally and electrically insulating, smooth running, maintenance free

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Contents
- DKPS Ø29 / Ø38 / Ø48 / Ø56 Series
- DKPSX Ø29 / Ø38 / Ø48 / Ø56 Series

DKPS Ø29 / Ø38 / Ø48 / Ø56 Series

Technical Information

Technical dataDKPS 2928DKPS 3835DKPS 4848DKPS 5658
Max. speedmin-13.0003.0003.0003.000
Max. torqueNcm0,51,525
Max. offset off shafts    
   Radialmm± 2± 2,5± 3± 5
   Axialmm± 2± 3± 4± 5
   AngularGrad± 10± 10± 12± 15
Torsion spring stiffnessNm/rad13252843
Radial spring stiffnessN/mm131579
Moment of inertiagcm241104106220
Max. clamping torque (M)Ncm100200100300
Temperature range°C-30 to +80
Weight appr.g334885140
MaterialFlangeSteel galvanized
Connecting element Polyurethane

M = tightening torque of the clamping screw
High resistance to oils, fuels, ozone and weather influences.
Keyways from 6 mm bore possible on request.

Drawings and Bore Combinations

Double loop coupling

Part No. Example: DKPS 2928 08/10
                              (Series ØW  d1/d2)

Double loop coupling

Part No. Example: DKPS 3835 10/10
                              (Series ØW  d1/d2)

Double loop coupling

Part No. Example: DKPS 4848 06/95
                             (Series ØW  d1/d2)

Double loop coupling

Part No. Example: DKPS 5658 10/14
                             (Series ØW  d1/d2)

DKPSX 2928 / 3835 / 4848 / 5658 Series

Technical Information

Technical dataDKPSX2928DKPSX3835DKPSX4848DKPSX5658
Max. speedmin-13.0003.0003.0003.000
Max. torqueNcm0,51,525
Max. offset off shafts    
   Radialmm± 2± 2,5± 3± 5
   Axialmm± 2± 3± 4± 5
   AngularGrad± 10± 10± 12± 15
Torsion spring stiffnessNm/rad13252843
Radial spring stiffnessN/mm131579
Moment of inertiagcm241104106220
Max. clamping torque (M)Ncm100200100200
Temperature range°C-30 to +80
Weight appr.g334888140
MaterialFlangeStainless steel 1.4305
Connecting element Polyurethane

M = tightening torque of the clamping screw
High resistance to oils, fuels, ozone and weather influences.
Keyways from 6 mm bore possible on request.

Drawings and Bore Combinations

Double loop coupling

Part No. Example: DKPSX2928 08/10
                               (Series ØW  d1/d2)

Double loop coupling

Part No. Example: DKPSX3835 10/10
                               (Series ØW  d1/d2)

Double loop coupling

Part No. Example: DKPSX4848 08/08
                              (Series ØW  d1/d2)

Double loop coupling

Part No. Example: DKPSX5658 14/16
                              (Series ØW  d1/d2)

Part Number
DKPS 2928 04/04
DKPS 2928 04/05
DKPS 2928 04/06
DKPS 2928 04/08
DKPS 2928 04/10
DKPS 2928 05/05
DKPS 2928 05/06
DKPS 2928 05/08
DKPS 2928 05/10
DKPS 2928 06/06
DKPS 2928 06/08
DKPS 2928 06/10
DKPS 2928 08/08
DKPS 2928 08/10
DKPS 2928 10/10
DKPS 3835 06/06
DKPS 3835 06/08
DKPS 3835 06/10
DKPS 3835 06/12
DKPS 3835 08/08
DKPS 3835 08/10
DKPS 3835 08/12
DKPS 3835 10/10
DKPS 3835 10/12
DKPS 3835 12/12
DKPS 4848 06/06
DKPS 4848 06/08
DKPS 4848 06/10
DKPS 4848 06/12
DKPS 4848 06/14
DKPS 4848 06/95
DKPS 4848 08/08
DKPS 4848 08/10
DKPS 4848 08/12
DKPS 4848 08/14
DKPS 4848 08/95
DKPS 4848 10/10
DKPS 4848 10/12
DKPS 4848 10/14
DKPS 4848 12/12
DKPS 4848 12/14
DKPS 4848 14/14
DKPS 4848 95/10
DKPS 4848 95/12
DKPS 4848 95/14
DKPS 4848 95/95
DKPS 5658 10/10
DKPS 5658 10/12
DKPS 5658 10/14
DKPS 5658 10/16
DKPS 5658 12/12
DKPS 5658 12/14
DKPS 5658 12/16
DKPS 5658 14/14
DKPS 5658 14/16
DKPS 5658 16/16
DKPSX2928 06/06
DKPSX2928 06/08
DKPSX2928 06/10
DKPSX2928 08/08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Allowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(mm)
Shaft Bore Dia. (machined) D2
(mm)
Outer Dia. A
(mm)
Overall Length W
(mm)
Feature Body Material Allowable Torque
(Nm)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Allowable Angular Misalignment
(deg)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(g・cm2)

29.37 €

1 Available 3 Days 0.05 to 1.00442928High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean EnvironmentSteel11.1 to 3.0±0.25±40.441

29.37 €

1 Available 3 Days 0.05 to 1.00452928High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean EnvironmentSteel11.1 to 3.0±0.25±40.42.1

29.37 €

1 Available 3 Days 0.05 to 1.00462928High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean EnvironmentSteel11.1 to 3.0±0.30±50.59.5

29.37 €

1 Available 3 Days 0.05 to 1.00482928High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean EnvironmentSteel11.1 to 3.0±0.22±1.312.3

29.37 €

1 Available 3 Days 0.05 to 1.004102928High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean EnvironmentSteel11.1 to 3.0±0.25±40.452.9

29.37 €

1 Available 3 Days 0.05 to 1.00552928High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean EnvironmentSteel11.1 to 3.0±0.25±2.50.441

29.37 €

1 Available 3 Days 0.05 to 1.00562928High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean EnvironmentSteel11.1 to 3.0±0.3±40.52.6

29.37 €

6 Available 3 Days 0.05 to 1.00582928High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean EnvironmentSteel11.1 to 3.0±0.30±40.42.5

29.37 €

1 Available Same day

Stock

0.05 to 1.005102928High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean EnvironmentSteel11.1 to 3.0±0.3±30.341

29.37 €

1 Available Same day

Stock

0.05 to 1.00662928High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean EnvironmentSteel11.1 to 3.0±0.25±40.441

29.37 €

6 Available 3 Days 0.05 to 1.00682928High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean EnvironmentSteel11.1 to 3.0±0.50±50.52.5

29.37 €

1 Available Same day

Stock

0.05 to 1.006102928High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean EnvironmentSteel11.1 to 3.0±2±1029.5

29.37 €

1 Available Same day

Stock

0.05 to 1.00882928High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean EnvironmentSteel11.1 to 3.0±0.25±40.452.9

29.37 €

1 Available 3 Days 0.05 to 1.008102928High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean EnvironmentSteel11.1 to 3.0±0.35±40.452.9

29.37 €

1 Available Same day

Stock

0.05 to 1.0010102928High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Small / Heat Resistant / Clean EnvironmentSteel11.1 to 3.0±0.30±40.42.9

32.44 €

6 Available 3 Days 1.01 to 3.00663835High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel21.1 to 3.0±0.30±40.52.9

32.44 €

1 Available 3 Days 1.01 to 3.00683835High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel21.1 to 3.0±0.25±3.50.42.6

32.44 €

1 Available 3 Days 1.01 to 3.006103835High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel21.1 to 3.0±0.30±40.52.2

32.44 €

1 Available 3 Days 1.01 to 3.006123835High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel21.1 to 3.0±0.30±40.52.1

32.44 €

1 Available Same day

Stock

1.01 to 3.00883835High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel21.1 to 3.0±0.30±40.52.9

32.44 €

6 Available 3 Days 1.01 to 3.008103835High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel21.1 to 3.0±0.30±40.5104

32.44 €

1 Available 3 Days 1.01 to 3.008123835High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel21.1 to 3.0±3±124104

32.44 €

1 Available 3 Days 1.01 to 3.0010103835High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel21.1 to 3.0±0.3±2.50.4104

32.44 €

6 Available 3 Days 1.01 to 3.0010123835High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel21.1 to 3.0±0.22±1.31104

32.44 €

6 Available 3 Days 1.01 to 3.0012123835High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel21.1 to 3.0±0.30±40.52.2

33.61 €

1 Available 3 Days 1.01 to 3.00664848High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel11.1 to 3.0±2.5±102.52.9

33.61 €

1 Available 3 Days 1.01 to 3.00684848High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel11.1 to 3.0±0.2±30.258.7

33.61 €

1 Available 3 Days 1.01 to 3.006104848High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel11.1 to 3.0±0.25±40.42.5

33.61 €

1 Available 3 Days 1.01 to 3.006124848High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel11.1 to 3.0±0.22±1.312.2

33.61 €

1 Available 3 Days 1.01 to 3.006144848High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel11.1 to 3.0±0.22±1.31106

33.61 €

1 Available 3 Days 1.01 to 3.0069.524848High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel11.1 to 3.0±3±124106

33.61 €

1 Available 3 Days 1.01 to 3.00884848High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel11.1 to 3.0±3±124106

33.61 €

1 Available 3 Days 1.01 to 3.008104848High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel11.1 to 3.0±0.25±40.4106

33.61 €

1 Available 3 Days 1.01 to 3.008124848High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel11.1 to 3.0±0.22±1.310.83

33.61 €

1 Available 3 Days 1.01 to 3.008144848High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel11.1 to 3.0±0.25±40.43.2

33.61 €

1 Available 3 Days 1.01 to 3.0089.524848High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel11.1 to 3.0±0.3±30.3106

33.61 €

1 Available Same day

Stock

1.01 to 3.0010104848High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel11.1 to 3.0±0.3±30.32.9

33.61 €

1 Available 3 Days 1.01 to 3.0010124848High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel11.1 to 3.0±0.35±40.452.6

33.61 €

1 Available 3 Days 1.01 to 3.0010144848High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel11.1 to 3.0±0.25±40.4106

33.61 €

1 Available Same day

Stock

1.01 to 3.0012124848High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel11.1 to 3.0±3±124106

33.61 €

1 Available 3 Days 1.01 to 3.0012144848High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel11.1 to 3.0±0.3±2.50.422.2

33.61 €

1 Available 3 Days 1.01 to 3.0014144848High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel11.1 to 3.0±0.15±1±0.4106

33.61 €

1 Available 3 Days 1.01 to 3.009.52104848High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel11.1 to 3.0±0.20±30.42.5

33.61 €

1 Available 3 Days 1.01 to 3.009.52124848High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel11.1 to 3.0±0.22±1.31106

33.61 €

1 Available 3 Days 1.01 to 3.009.52144848High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel11.1 to 3.0±0.25±40.452.5

33.61 €

1 Available 3 Days 1.01 to 3.009.529.524848High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel11.1 to 3.0±1.5±512.1

45.31 €

1 Available 3 Days 3.01 to 5.0010105658High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel33.1 to 5.0±0.22±1.31220

45.31 €

1 Available 3 Days 3.01 to 5.0010125658High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel33.1 to 5.0±0.50±50.52.5

45.31 €

1 Available 3 Days 3.01 to 5.0010145658High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel33.1 to 5.0±5±155220

45.31 €

1 Available 3 Days 3.01 to 5.0010165658High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel33.1 to 5.0±0.20±30.4220

45.31 €

1 Available 3 Days 3.01 to 5.0012125658High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel33.1 to 5.0±1.5±512.1

45.31 €

1 Available 3 Days 3.01 to 5.0012145658High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel33.1 to 5.0±0.25±40.40.83

45.31 €

1 Available 3 Days 3.01 to 5.0012165658High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel33.1 to 5.0±0.25±40.49.5

45.31 €

1 Available 3 Days 3.01 to 5.0014145658High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel33.1 to 5.0±0.35±40.59.5

45.31 €

1 Available 3 Days 3.01 to 5.0014165658High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel33.1 to 5.0±0.30±40.51.9

45.31 €

1 Available 3 Days 3.01 to 5.0016165658High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentSteel33.1 to 5.0±1.5±512.9

42.26 €

1 Available 4 Days 0.05 to 1.00662929High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentStainless Steel11.1 to 3.0±2±10±241

42.26 €

1 Available 4 Days 0.05 to 1.00682929High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentStainless Steel11.1 to 3.0±2±10±241

42.26 €

1 Available 4 Days 0.05 to 1.006102929High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentStainless Steel11.1 to 3.0±2.5±10±341

42.26 €

1 Available 4 Days 0.05 to 1.00882929High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean EnvironmentStainless Steel11.1 to 3.0±2.5±10±341

Loading...

Basic information

Type Others Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Application Standard / Servo Motor / Stepping Motor / Encoder
Max. Rotational Speed Range(r/min) 2001 to 4,000 Max. Rotational Speed(r/min) 3000 Buffer Part Material Polyurethane
Operating Temperature Range(°C) -30::+80

Tech Support