Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DKPS 4848 95/95
Contents
- DKPS Ø29 / Ø38 / Ø48 / Ø56 Series
- DKPSX Ø29 / Ø38 / Ø48 / Ø56 Series
Technical data | DKPS 2928 | DKPS 3835 | DKPS 4848 | DKPS 5658 | |
---|---|---|---|---|---|
Max. speed | min-1 | 3.000 | 3.000 | 3.000 | 3.000 |
Max. torque | Ncm | 0,5 | 1,5 | 2 | 5 |
Max. offset off shafts | |||||
Radial | mm | ± 2 | ± 2,5 | ± 3 | ± 5 |
Axial | mm | ± 2 | ± 3 | ± 4 | ± 5 |
Angular | Grad | ± 10 | ± 10 | ± 12 | ± 15 |
Torsion spring stiffness | Nm/rad | 13 | 25 | 28 | 43 |
Radial spring stiffness | N/mm | 13 | 15 | 7 | 9 |
Moment of inertia | gcm2 | 41 | 104 | 106 | 220 |
Max. clamping torque (M) | Ncm | 100 | 200 | 100 | 300 |
Temperature range | °C | -30 to +80 | |||
Weight appr. | g | 33 | 48 | 85 | 140 |
Material | Flange | Steel galvanized | |||
Connecting element | Polyurethane |
M = tightening torque of the clamping screw
High resistance to oils, fuels, ozone and weather influences.
Keyways from 6 mm bore possible on request.
Part No. Example: DKPS 2928 08/10
(Series ØW d1/d2)
Part No. Example: DKPS 3835 10/10
(Series ØW d1/d2)
Part No. Example: DKPS 4848 06/95
(Series ØW d1/d2)
Part No. Example: DKPS 5658 10/14
(Series ØW d1/d2)
Technical data | DKPSX2928 | DKPSX3835 | DKPSX4848 | DKPSX5658 | |
---|---|---|---|---|---|
Max. speed | min-1 | 3.000 | 3.000 | 3.000 | 3.000 |
Max. torque | Ncm | 0,5 | 1,5 | 2 | 5 |
Max. offset off shafts | |||||
Radial | mm | ± 2 | ± 2,5 | ± 3 | ± 5 |
Axial | mm | ± 2 | ± 3 | ± 4 | ± 5 |
Angular | Grad | ± 10 | ± 10 | ± 12 | ± 15 |
Torsion spring stiffness | Nm/rad | 13 | 25 | 28 | 43 |
Radial spring stiffness | N/mm | 13 | 15 | 7 | 9 |
Moment of inertia | gcm2 | 41 | 104 | 106 | 220 |
Max. clamping torque (M) | Ncm | 100 | 200 | 100 | 200 |
Temperature range | °C | -30 to +80 | |||
Weight appr. | g | 33 | 48 | 88 | 140 |
Material | Flange | Stainless steel 1.4305 | |||
Connecting element | Polyurethane |
M = tightening torque of the clamping screw
High resistance to oils, fuels, ozone and weather influences.
Keyways from 6 mm bore possible on request.
Part No. Example: DKPSX2928 08/10
(Series ØW d1/d2)
Part No. Example: DKPSX3835 10/10
(Series ØW d1/d2)
Part No. Example: DKPSX4848 08/08
(Series ØW d1/d2)
Part No. Example: DKPSX5658 14/16
(Series ØW d1/d2)
Part Number
|
---|
DKPS 4848 95/95 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Dia. A (mm) | Overall Length W (mm) | Feature | Body Material | Allowable Torque (Nm) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (g・cm2) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.61 € | 1 | Available | 3 Days | 1.01 to 3.00 | 9.52 | 9.52 | 48 | 48 | High Torque / High Durability / No Backlash / Low Moment of Inertia / Vibration Insulation / Heat Resistant / Clean Environment | Steel | 1 | 1.1 to 3.0 | ±1.5 | ±5 | 1 | 2.1 |
Loading...
Type | Others | Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Application | Standard / Servo Motor / Stepping Motor / Encoder |
---|---|---|---|---|---|
Max. Rotational Speed Range(r/min) | 2001 to 4,000 | Max. Rotational Speed(r/min) | 3000 | Buffer Part Material | Polyurethane |
Operating Temperature Range(°C) | -30::+80 |
This page is Double loop couplings / grub screw clamping / loop: PU / body: steel, stainless steel / DKPS, DKPSX / ABP Antriebstechnik, part number DKPS 4848 95/95.
You can find the detail information about specifications and dimensions on part number DKPS 4848 95/95.
Configure
Basic Attributes
Feature
Type
Allowable Torque Range(N•m)
Shaft Bore Dia. (machined) D1(mm)
Shaft Bore Dia. (machined) D2(mm)
Outer Dia. A(mm)
Overall Length W(mm)
Body Material
Allowable Torque(Nm)
Allowable Lateral Misalignment Range(mm)
Allowable Lateral Misalignment(mm)
Allowable Angular Misalignment(deg)
Moment of Inertia(g・cm2)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DKPS 2928 04/08 |
DKPS 2928 04/10 |
DKPS 2928 05/05 |
DKPS 5658 10/10 |
DKPS 5658 10/12 |
DKPS 5658 10/14 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Allowable Torque Range (N•m) | Shaft Bore Dia. (machined) D1 (mm) | Shaft Bore Dia. (machined) D2 (mm) | Outer Dia. A (mm) | Overall Length W (mm) | Feature | Body Material | Allowable Torque (Nm) | Allowable Lateral Misalignment Range (mm) | Allowable Lateral Misalignment (mm) | Allowable Angular Misalignment (deg) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (g・cm2) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.37 € | 1 | Available | 3 Days | 0.05 to 1.00 | 4 | 8 | 29 | 28 | High Torque / High Durability / Low Moment of Inertia / No Backlash / Small / Vibration Insulation / Clean Environment / Heat Resistant | Steel | 1 | 1.1 to 3.0 | ±0.22 | ±1.3 | 1 | 2.3 | |
29.37 € | 1 | Available | 3 Days | 0.05 to 1.00 | 4 | 10 | 29 | 28 | High Torque / High Durability / Low Moment of Inertia / No Backlash / Small / Vibration Insulation / Clean Environment / Heat Resistant | Steel | 1 | 1.1 to 3.0 | ±0.25 | ±4 | 0.45 | 2.9 | |
29.37 € | 1 | Available | 3 Days | 0.05 to 1.00 | 5 | 5 | 29 | 28 | High Torque / High Durability / Low Moment of Inertia / No Backlash / Small / Vibration Insulation / Clean Environment / Heat Resistant | Steel | 1 | 1.1 to 3.0 | ±0.25 | ±2.5 | 0.4 | 41 | |
45.31 € | 1 | Available | 3 Days | 3.01 to 5.00 | 10 | 10 | 56 | 58 | High Torque / High Durability / Low Moment of Inertia / No Backlash / Vibration Insulation / Clean Environment / Heat Resistant | Steel | 3 | 3.1 to 5.0 | ±0.22 | ±1.3 | 1 | 220 | |
45.31 € | 1 | Available | 3 Days | 3.01 to 5.00 | 10 | 12 | 56 | 58 | High Torque / High Durability / Low Moment of Inertia / No Backlash / Vibration Insulation / Clean Environment / Heat Resistant | Steel | 3 | 3.1 to 5.0 | ±0.50 | ±5 | 0.5 | 2.5 | |
45.31 € | 1 | Available | 3 Days | 3.01 to 5.00 | 10 | 14 | 56 | 58 | High Torque / High Durability / Low Moment of Inertia / No Backlash / Vibration Insulation / Clean Environment / Heat Resistant | Steel | 3 | 3.1 to 5.0 | ±5 | ±15 | 5 | 220 |