Polyamide wheel (B16) (B16.150)

Polyamide wheel (B16) B16.150

Product Details:

Manufacturer part number: B16.150

Brand: BS ROLLEN

Price: 174.82

Delivery time: 3 Days


Technical Data:

Wheel O.D.: 150 mm

Wheel Width: 55 mm

Hole Diameter: 30 mm

Hub Width: 60 mm

Max. Load / Allowable Load: 2500 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B16.150

Part Number
B16.150
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

174.82 €

1 3 Days 1505530602500

Loading...

  1. 1

Basic information

Wheel Material Resin Bearing Provided Wheel Material Resin

This page is Polyamide wheel (B16), part number B16.150.
You can find the detail information about specifications and dimensions on part number B16.150.

Variation of this product

Part Number
B16.100
B16.125
B16.151
B16.200
B16.205
B16.250
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

73.16 €

1 3 Days 1005525601500

114.06 €

1 3 Days 1255525602000

198.68 €

1 3 Days 1508035853000

247.62 €

1 72 Days 2005535603000

369.82 €

1 3 Days 2008045854500

533.66 €

1 3 Days 2508050856000

Tech Support