Rubber wheel (B83) (B83.125)

Rubber wheel (B83) B83.125

Product Details:

Manufacturer part number: B83.125

Brand: BS ROLLEN

Price: 31.66

Delivery time: 3 Days


Technical Data:

Wheel O.D.: 125 mm

Wheel Width: 50 mm

Hole Diameter: 20 mm

Hub Width: 50 mm

Max. Load / Allowable Load: 220 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B83.125

Part Number
B83.125
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

31.66 €

1 3 Days 125502050220

Loading...

  1. 1

Basic information

Wheel Material Rubber Bearing Provided Wheel Material Aluminum

This page is Rubber wheel (B83), part number B83.125.
You can find the detail information about specifications and dimensions on part number B83.125.

Variation of this product

Part Number
B83.100
B83.126
B83.160
B83.200
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

23.56 €

1 3 Days 100401540150

29.22 €

1 3 Days 125402045200

47.74 €

1 3 Days 160502060300

53.38 €

1 3 Days 200502060450

Tech Support