Rubber wheel (B81) (B81.101)

Rubber wheel (B81) B81.101

Product Details:

Manufacturer part number: B81.101

Brand: BS ROLLEN

Price: 37.52

Delivery time: 3 Days


Technical Data:

Wheel O.D.: 100 mm

Wheel Width: 50 mm

Hole Diameter: 20 mm

Hub Width: 60 mm

Max. Load / Allowable Load: 210 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B81.101

Part Number
B81.101
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

37.52 €

1 3 Days 100502060210

Loading...

  1. 1

Basic information

Wheel Material Rubber Bearing Provided Wheel Material Other Materials

This page is Rubber wheel (B81), part number B81.101.
You can find the detail information about specifications and dimensions on part number B81.101.

Variation of this product

Part Number
B81.100
B81.127
B81.151
B81.202
B81.203
B81.204
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

31.52 €

1 3 Days 100382041150

44.52 €

1 3 Days 125502060275

47.84 €

1 3 Days 150502560350

65.34 €

1 3 Days 200502560450

111.64 €

1 3 Days 200753082550

174.82 €

1 3 Days 20010040108675

Tech Support