Polyurethane wheel (B91) (B91.100)

Polyurethane wheel (B91) B91.100

Product Details:

Manufacturer part number: B91.100

Brand: BS ROLLEN

Price: 68.84

Delivery time: 3 Days


Technical Data:

Wheel O.D.: 100 mm

Wheel Width: 30 mm

Hole Diameter: 12 mm

Hub Width: 40 mm

Max. Load / Allowable Load: 150 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

B91.100

Part Number
B91.100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

68.84 €

1 3 Days 100301240150

Loading...

  1. 1

Basic information

Wheel Material Urethane Rubber Bearing Provided Wheel Material Aluminum

This page is Polyurethane wheel (B91), part number B91.100.
You can find the detail information about specifications and dimensions on part number B91.100.

Variation of this product

Part Number
B91.125
B91.160
B91.200
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

82.86 €

1 3 Days 125401540225

69.76 €

1 3 Days 160502060500

136.14 €

1 3 Days 200502060700

Tech Support