Polyurethane wheel (C11)

Polyurethane wheel (C11)
Polyurethane wheel with tread of cast polyurethane, wheel centre of cast iron with ball bearing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
C11.100
C11.125
C11.150
C11.201
C11.251
C11.253
C11.300
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

124.86 €

1 3 Days 100402050290

147.18 €

1 3 Days 125502060400

186.48 €

1 3 Days 150502060500

224.22 €

1 3 Days 200502560680

409.12 €

1 3 Days 250503060800

603.98 €

1 3 Days 250803085950

519.66 €

1 3 Days 3007030701250

Loading...

  1. 1

Basic information

Wheel Material Urethane Rubber Bearing Provided Wheel Material Other Materials

Tech Support