Pneumatic wheel (C90) (C90.260)

Pneumatic wheel (C90) C90.260

Product Details:

Manufacturer part number: C90.260

Brand: BS ROLLEN

Price: 32.72

Delivery time: 2 Days


Technical Data:

Wheel O.D.: 260 mm

Wheel Width: 85 mm

Hole Diameter: 20 mm

Hub Width: 50 mm

Max. Load / Allowable Load: 170 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C90.260

Part Number
C90.260
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

32.72 €

4 2 Days 260852050170

Loading...

  1. 1

Basic information

Wheel Material Rubber Bearing Provided Wheel Material Steel

This page is Pneumatic wheel (C90), part number C90.260.
You can find the detail information about specifications and dimensions on part number C90.260.

Variation of this product

Part Number
C90.201
C90.230
C90.261
C90.262
C90.263
C90.264
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel O.D.
(mm)
Wheel Width
(mm)
Hole Diameter
(mm)
Hub Width
(mm)
Max. Load / Allowable Load
(kg)

18.78 €

1 2 Days 20050206080

32.80 €

4 2 Days 220652075100

24.32 €

1 Same day

Stock

260852050130

21.60 €

1 3 Days 260852075130

18.16 €

1 3 Days 260852075130

34.36 €

4 2 Days 260852575170

Tech Support