Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
D10.185 |
D10.200 |
D10.261 |
D10.263 |
D10.400 |
D10.401 |
D10.402 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Wheel O.D. (mm) | Wheel Width (mm) | Hole Diameter (mm) | Hub Width (mm) | Max. Load / Allowable Load (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
29.46 € | 1 | 3 Days | 180 | 45 | 20 | 48 | 60 | |||
14.82 € | 4 | 2 Days | 200 | 50 | 20 | 58 | 80 | |||
17.70 € | 1 |
Same day
Stock | 260 | 85 | 20 | 75 | 100 | |||
24.76 € | 1 | 3 Days | 260 | 85 | 20 | 88 | 170 | |||
32.60 € | 4 | 2 Days | 400 | 100 | 20 | 75 | 250 | |||
35.46 € | 1 | 3 Days | 400 | 100 | 25 | 75 | 250 | |||
38.52 € | 1 | 3 Days | 400 | 100 | 20 | 88 | 250 |
Loading...
Wheel Material | Rubber | Bearing | Provided | Wheel Material | Resin |
---|
Configure
Stock
Basic Attributes
Wheel O.D.(mm)
Wheel Width(mm)
Hole Diameter(mm)
Hub Width(mm)
Max. Load / Allowable Load(kg)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes