Apparatus Castors (A310)

Apparatus Castors (A310)

Click on this image to zoom in.

Click on this image to zoom in.

  • A310.A80
  • A310.A85
  • Promotional pricing
Apparatus castors, fixed castor version, with galvanised-chromated fork made of sheet steel and double-row ball and cage assembly in the fork head, fastening with screw-on plate. Various wheel versions (A80, A85, A89 and A90) with ball bearing or plain bearing. Treads made of thermoplastic rubber (also electrically conductive) or plastic.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A310.A85.075

Part Number
A310.A85.075
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

7.00 €

3.71 €

1 Same day

Stock

10360607525

Loading...

  1. 1

Basic information

Caster Type Plate Type Fixed Load Range(daN) 35.01 to 80.00

This page is Apparatus Castors (A310), part number A310.A85.075.
You can find the detail information about specifications and dimensions on part number A310.A85.075.

Variation of this product

Part Number
A310.A80.050
A310.A80.075
A310.A80.100
A310.A85.050
A310.A85.100
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

3.12 €

1 3 Days 7354545020

5.52 €

1 3 Days 10360607525

8.06 €

1 3 Days 124606010024

4.26 €

4 2 Days 7354545020

9.26 €

4 2 Days 124606010024

Tech Support