Apparatus Castors (A301)

Apparatus Castors (A301)

Click on this image to zoom in.

Click on this image to zoom in.

  • A301.A80
  • A301.A85
Apparatus castors, version as swivel castor, with galvanised-chromated fork made of sheet steel and double-row ball ring in the fork head, fastening with back hole. Various wheel versions (A80, A85, A89 and A90) with ball bearing or plain bearing. Treads made of thermoplastic rubber (also electrically conductive) or plastic.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A301.A80.100

Part Number
A301.A80.100
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

10.24 €

1 Same day

Stock

12110024

Loading...

  1. 1

Basic information

Caster Type Through Hole Type Load Range(daN) 35.01 to 80.00

This page is Apparatus Castors (A301), part number A301.A80.100.
You can find the detail information about specifications and dimensions on part number A301.A80.100.

Variation of this product

Part Number
A301.A80.050
A301.A80.075
A301.A85.050
A301.A85.075
A301.A85.100
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Mounting Height H
(mm)
Wheel Dia. D
(mm)
Wheel Width B
(mm)

3.68 €

1 3 Days 735020

5.86 €

1 2 Days 1037525

4.82 €

1 2 Days 735020

7.64 €

1 2 Days 1037525

11.42 €

1 2 Days 12110024

Tech Support